aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTheodore Ts'o2008-10-06 19:58:09 -0500
committerTheodore Ts'o2008-10-06 19:58:09 -0500
commit08a225f143bf3415fef6f3360d922be35da40543 (patch)
treeb7ca7f7e05e25c42ad9e4a33ddac0c1ac3e9ccab /MAINTAINERS
parent6873fa0de14e49c433f1f181c54e511f4f3d459d (diff)
downloadkernel-08a225f143bf3415fef6f3360d922be35da40543.tar.gz
kernel-08a225f143bf3415fef6f3360d922be35da40543.tar.xz
kernel-08a225f143bf3415fef6f3360d922be35da40543.zip
Update ext4 MAINTAINERS file
The ext4 entry was copied from ext3 and was never correct. Update it so that Theodore Ts'o is listed as the maintainer, and point the website to http://ext4.wiki.kernel.org. Signed-off-by: "Theodore Ts'o" <tytso@mit.edu>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS5
1 files changed, 3 insertions, 2 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 8dae4555f10e..dce9cb960e42 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -1639,9 +1639,10 @@ L: linux-ext4@vger.kernel.org
1639S: Maintained 1639S: Maintained
1640 1640
1641EXT4 FILE SYSTEM 1641EXT4 FILE SYSTEM
1642P: Stephen Tweedie, Andrew Morton 1642P: Theodore Ts'o
1643M: sct@redhat.com, akpm@linux-foundation.org, adilger@sun.com 1643M: tytso@mit.edu, adilger@sun.com
1644L: linux-ext4@vger.kernel.org 1644L: linux-ext4@vger.kernel.org
1645W: http://ext4.wiki.kernel.org
1645S: Maintained 1646S: Maintained
1646 1647
1647F71805F HARDWARE MONITORING DRIVER 1648F71805F HARDWARE MONITORING DRIVER