diff options
author | Andre Przywara | 2016-01-18 04:24:31 -0600 |
---|---|---|
committer | Maxime Ripard | 2016-11-03 03:07:22 -0500 |
commit | 6bc37fac30cf01c39feb17834090089304bd1d31 (patch) | |
tree | 83da2071af2c5fac6353ea294810bbceb347337d /MAINTAINERS | |
parent | 1001354ca34179f3db924eb66672442a173147dc (diff) | |
download | kernel-6bc37fac30cf01c39feb17834090089304bd1d31.tar.gz kernel-6bc37fac30cf01c39feb17834090089304bd1d31.tar.xz kernel-6bc37fac30cf01c39feb17834090089304bd1d31.zip |
arm64: dts: add Allwinner A64 SoC .dtsi
The Allwinner A64 SoC is a low-cost chip with 4 ARM Cortex-A53 cores
and the typical tablet / TV box peripherals.
The SoC is based on the (32-bit) Allwinner H3 chip, sharing most of
the peripherals and the memory map.
Although the cores are proper 64-bit ones, the whole SoC is actually
limited to 4GB (including all the supported DRAM), so we use 32-bit
address and size cells. This has the nice feature of us being able to
reuse the DT for 32-bit kernels as well.
This .dtsi lists the hardware that we support so far.
Signed-off-by: Andre Przywara <andre.przywara@arm.com>
Acked-by: Rob Herring <robh@kernel.org>
Acked-by: Chen-Yu Tsai <wens@csie.org>
[Maxime: Convert to CCU binding, drop the MMC support for now]
Signed-off-by: Maxime Ripard <maxime.ripard@free-electrons.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 1cd38a7e0064..86488e92655f 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1019,6 +1019,7 @@ L: linux-arm-kernel@lists.infradead.org (moderated for non-subscribers) | |||
1019 | S: Maintained | 1019 | S: Maintained |
1020 | N: sun[x456789]i | 1020 | N: sun[x456789]i |
1021 | F: arch/arm/boot/dts/ntc-gr8* | 1021 | F: arch/arm/boot/dts/ntc-gr8* |
1022 | F: arch/arm64/boot/dts/allwinner/ | ||
1022 | 1023 | ||
1023 | ARM/Allwinner SoC Clock Support | 1024 | ARM/Allwinner SoC Clock Support |
1024 | M: Emilio López <emilio@elopez.com.ar> | 1025 | M: Emilio López <emilio@elopez.com.ar> |