diff options
author | Mauro Carvalho Chehab | 2013-02-15 03:11:57 -0600 |
---|---|---|
committer | Mauro Carvalho Chehab | 2013-02-25 16:42:12 -0600 |
commit | 77c5f5d2f212e1963063e427fc57c44bf6eae9fb (patch) | |
tree | c3a5aa78b284eae08ffa23a4574a6ef0a3df7682 /MAINTAINERS | |
parent | 21480547c8b85be6c08c4d77ed514673b73eda8a (diff) | |
download | kernel-77c5f5d2f212e1963063e427fc57c44bf6eae9fb.tar.gz kernel-77c5f5d2f212e1963063e427fc57c44bf6eae9fb.tar.xz kernel-77c5f5d2f212e1963063e427fc57c44bf6eae9fb.zip |
ghes_edac: Register at EDAC core the BIOS report
Register GHES at EDAC MC core, in order to avoid other
drivers to also handle errors and mangle with error data.
The edac core will warrant that just one driver will be used,
so the first one to register (BIOS first) will be the one that
will be reporting the hardware errors.
For now, the EDAC driver does nothing but to register at the
EDAC core, preventing the hardware-driven mechanism to
interfere with GHES.
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 35a56bcd5e75..889644d9772b 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2803,6 +2803,13 @@ W: bluesmoke.sourceforge.net | |||
2803 | S: Maintained | 2803 | S: Maintained |
2804 | F: drivers/edac/e7xxx_edac.c | 2804 | F: drivers/edac/e7xxx_edac.c |
2805 | 2805 | ||
2806 | EDAC-GHES | ||
2807 | M: Mauro Carvalho Chehab <mchehab@redhat.com> | ||
2808 | L: linux-edac@vger.kernel.org | ||
2809 | W: bluesmoke.sourceforge.net | ||
2810 | S: Maintained | ||
2811 | F: drivers/edac/ghes-edac.c | ||
2812 | |||
2806 | EDAC-I82443BXGX | 2813 | EDAC-I82443BXGX |
2807 | M: Tim Small <tim@buttersideup.com> | 2814 | M: Tim Small <tim@buttersideup.com> |
2808 | L: linux-edac@vger.kernel.org | 2815 | L: linux-edac@vger.kernel.org |