diff options
author | Jiri Pirko | 2016-02-26 10:32:23 -0600 |
---|---|---|
committer | David S. Miller | 2016-03-01 15:07:29 -0600 |
commit | bfcd3a46617209454cfc0947ab093e37fd1e84ef (patch) | |
tree | 95eeb37695a1b78d4b99f4c4c4a616deed26825a /MAINTAINERS | |
parent | bd070e212688c0d95c68dfe7d54a5aa2a60a8f11 (diff) | |
download | kernel-bfcd3a46617209454cfc0947ab093e37fd1e84ef.tar.gz kernel-bfcd3a46617209454cfc0947ab093e37fd1e84ef.tar.xz kernel-bfcd3a46617209454cfc0947ab093e37fd1e84ef.zip |
Introduce devlink infrastructure
Introduce devlink infrastructure for drivers to register and expose to
userspace via generic Netlink interface.
There are two basic objects defined:
devlink - one instance for every "parent device", for example switch ASIC
devlink port - one instance for every physical port of the device.
This initial portion implements basic get/dump of objects to userspace.
Also, port splitter and port type setting is implemented.
Signed-off-by: Jiri Pirko <jiri@mellanox.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 12b764f4c93c..e45682745263 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -3499,6 +3499,14 @@ F: include/linux/device-mapper.h | |||
3499 | F: include/linux/dm-*.h | 3499 | F: include/linux/dm-*.h |
3500 | F: include/uapi/linux/dm-*.h | 3500 | F: include/uapi/linux/dm-*.h |
3501 | 3501 | ||
3502 | DEVLINK | ||
3503 | M: Jiri Pirko <jiri@mellanox.com> | ||
3504 | L: netdev@vger.kernel.org | ||
3505 | S: Supported | ||
3506 | F: net/core/devlink.c | ||
3507 | F: include/net/devlink.h | ||
3508 | F: include/uapi/linux/devlink.h | ||
3509 | |||
3502 | DIALOG SEMICONDUCTOR DRIVERS | 3510 | DIALOG SEMICONDUCTOR DRIVERS |
3503 | M: Support Opensource <support.opensource@diasemi.com> | 3511 | M: Support Opensource <support.opensource@diasemi.com> |
3504 | W: http://www.dialog-semiconductor.com/products | 3512 | W: http://www.dialog-semiconductor.com/products |