diff options
author | Hans Verkuil | 2016-06-25 07:44:43 -0500 |
---|---|---|
committer | Mauro Carvalho Chehab | 2016-06-28 07:59:24 -0500 |
commit | ca684386e6e21ba1511061f71577cdb6c3f2b3d3 (patch) | |
tree | 34da23d3ec28ac132327fbd381f05cb6acb829ab /MAINTAINERS | |
parent | 9881fe0ca187c213eb3a6a8e78e45ad4d1cec171 (diff) | |
download | kernel-ca684386e6e21ba1511061f71577cdb6c3f2b3d3.tar.gz kernel-ca684386e6e21ba1511061f71577cdb6c3f2b3d3.tar.xz kernel-ca684386e6e21ba1511061f71577cdb6c3f2b3d3.zip |
[media] cec: add HDMI CEC framework (api)
The added HDMI CEC framework provides a generic kernel interface for
HDMI CEC devices.
Note that the CEC framework is added to staging/media and that the
cec.h and cec-funcs.h headers are not exported yet. While the kABI
is mature, I would prefer to allow the uABI some more time before
it is mainlined in case it needs more tweaks.
This adds the cec-api.c source that deals with the public CEC API
and the Kconfig/Makefile plumbing.
The MAINTAINERS file is also updated.
Signed-off-by: Hans Verkuil <hans.verkuil@cisco.com>
[k.debski@samsung.com: code cleanup and fixes]
Signed-off-by: Kamil Debski <kamil@wypas.org>
Signed-off-by: Mauro Carvalho Chehab <mchehab@s-opensource.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 16 |
1 files changed, 16 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 02299fd2db18..848d37dafd90 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2847,6 +2847,22 @@ F: drivers/net/ieee802154/cc2520.c | |||
2847 | F: include/linux/spi/cc2520.h | 2847 | F: include/linux/spi/cc2520.h |
2848 | F: Documentation/devicetree/bindings/net/ieee802154/cc2520.txt | 2848 | F: Documentation/devicetree/bindings/net/ieee802154/cc2520.txt |
2849 | 2849 | ||
2850 | CEC DRIVER | ||
2851 | M: Hans Verkuil <hans.verkuil@cisco.com> | ||
2852 | L: linux-media@vger.kernel.org | ||
2853 | T: git git://linuxtv.org/media_tree.git | ||
2854 | W: http://linuxtv.org | ||
2855 | S: Supported | ||
2856 | F: Documentation/cec.txt | ||
2857 | F: Documentation/DocBook/media/v4l/cec* | ||
2858 | F: drivers/staging/media/cec/ | ||
2859 | F: drivers/media/cec-edid.c | ||
2860 | F: drivers/media/rc/keymaps/rc-cec.c | ||
2861 | F: include/media/cec.h | ||
2862 | F: include/media/cec-edid.h | ||
2863 | F: include/linux/cec.h | ||
2864 | F: include/linux/cec-funcs.h | ||
2865 | |||
2850 | CELL BROADBAND ENGINE ARCHITECTURE | 2866 | CELL BROADBAND ENGINE ARCHITECTURE |
2851 | M: Arnd Bergmann <arnd@arndb.de> | 2867 | M: Arnd Bergmann <arnd@arndb.de> |
2852 | L: linuxppc-dev@lists.ozlabs.org | 2868 | L: linuxppc-dev@lists.ozlabs.org |