diff options
author | Chrissie Caulfield | 2010-02-17 19:33:13 -0600 |
---|---|---|
committer | David S. Miller | 2010-02-18 17:43:10 -0600 |
commit | f546444d0b4f46d812a374a6eb2c46b7d24541f4 (patch) | |
tree | 9c5ffa2a5dda2e1852649df2a0458f7e8d5e4e10 /MAINTAINERS | |
parent | b03388d6389e8853ddd9ae19d2ba15a6dbbe5d21 (diff) | |
download | kernel-f546444d0b4f46d812a374a6eb2c46b7d24541f4.tar.gz kernel-f546444d0b4f46d812a374a6eb2c46b7d24541f4.tar.xz kernel-f546444d0b4f46d812a374a6eb2c46b7d24541f4.zip |
Orphan DECnet
Due to lack of time, space, motivation, hardware and probably expertise,
I have reluctantly decided to orphan the DECnet code in the kernel.
Judging by the deafening silence on the linux-decnet mailing list I
suspect it's either not being used anyway, or the few people that are
using it are happy with their older kernels.
Signed-Off-By: Christine Caulfield <christine.caulfield@googlemail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 32f6915ae0eb..2c8b0d3d7128 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1733,10 +1733,9 @@ F: include/linux/tfrc.h | |||
1733 | F: net/dccp/ | 1733 | F: net/dccp/ |
1734 | 1734 | ||
1735 | DECnet NETWORK LAYER | 1735 | DECnet NETWORK LAYER |
1736 | M: Christine Caulfield <christine.caulfield@googlemail.com> | ||
1737 | W: http://linux-decnet.sourceforge.net | 1736 | W: http://linux-decnet.sourceforge.net |
1738 | L: linux-decnet-user@lists.sourceforge.net | 1737 | L: linux-decnet-user@lists.sourceforge.net |
1739 | S: Maintained | 1738 | S: Orphan |
1740 | F: Documentation/networking/decnet.txt | 1739 | F: Documentation/networking/decnet.txt |
1741 | F: net/decnet/ | 1740 | F: net/decnet/ |
1742 | 1741 | ||