diff options
author | Ralf Baechle | 2012-10-16 17:39:09 -0500 |
---|---|---|
committer | Ralf Baechle | 2012-12-12 09:48:49 -0600 |
commit | f65aad41772f6a0022e9763fe06f47604449964c (patch) | |
tree | 701d6ea74ac0c41f008c5554d876945fe4caf512 /MAINTAINERS | |
parent | aa1762f49c81a14d0453e4f67f922e4f155510a3 (diff) | |
download | kernel-f65aad41772f6a0022e9763fe06f47604449964c.tar.gz kernel-f65aad41772f6a0022e9763fe06f47604449964c.tar.xz kernel-f65aad41772f6a0022e9763fe06f47604449964c.zip |
MIPS: Cavium: Add EDAC support.
Drivers for EDAC on Cavium. Supported subsystems are:
o CPU primary caches. These are parity protected only, so only error
reporting.
o Second level cache - ECC protected, provides SECDED.
o Memory: ECC / SECDEC if used with suitable DRAM modules. The driver will
will only initialize if ECC is enabled on a system so is safe to run on
non-ECC memory.
o PCI: Parity error reporting
Since it is very hard to test this sort of code the implementation is very
conservative and uses polling where possible for now.
Signed-off-by: Ralf Baechle <ralf@linux-mips.org>
Reviewed-by: Borislav Petkov <borislav.petkov@amd.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 9386a63ea8f6..5c97541eb24c 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2722,6 +2722,15 @@ W: bluesmoke.sourceforge.net | |||
2722 | S: Maintained | 2722 | S: Maintained |
2723 | F: drivers/edac/amd64_edac* | 2723 | F: drivers/edac/amd64_edac* |
2724 | 2724 | ||
2725 | EDAC-CAVIUM | ||
2726 | M: Ralf Baechle <ralf@linux-mips.org> | ||
2727 | M: David Daney <david.daney@cavium.com> | ||
2728 | L: linux-edac@vger.kernel.org | ||
2729 | L: linux-mips@linux-mips.org | ||
2730 | W: bluesmoke.sourceforge.net | ||
2731 | S: Supported | ||
2732 | F: drivers/edac/octeon_edac* | ||
2733 | |||
2725 | EDAC-E752X | 2734 | EDAC-E752X |
2726 | M: Mark Gross <mark.gross@intel.com> | 2735 | M: Mark Gross <mark.gross@intel.com> |
2727 | M: Doug Thompson <dougthompson@xmission.com> | 2736 | M: Doug Thompson <dougthompson@xmission.com> |