diff options
author | Michal Marek | 2011-04-29 07:45:31 -0500 |
---|---|---|
committer | Michal Marek | 2011-05-02 10:37:10 -0500 |
commit | a6de553da01c2c110c647fbd1c5bad29f5a82487 (patch) | |
tree | 7c24cf487f05cd7c20fe2f825c37999f11b30efc /Makefile | |
parent | af0e5d565d2fffcd97d1e2d89669d627cc04e8b8 (diff) | |
download | kernel-a6de553da01c2c110c647fbd1c5bad29f5a82487.tar.gz kernel-a6de553da01c2c110c647fbd1c5bad29f5a82487.tar.xz kernel-a6de553da01c2c110c647fbd1c5bad29f5a82487.zip |
kbuild: Allow to combine multiple W= levels
Add support for make W=12, make W=123 and so on, to enable warnings from
multiple W= levels. Normally, make W=<level> does not include warnings
from the previous level.
Signed-off-by: Michal Marek <mmarek@suse.cz>
Acked-by: Sam Ravnborg <sam@ravnborg.org>
Reviewed-By: Valdis Kletnieks <valdis.kletnieks@vt.edu>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -1290,7 +1290,7 @@ help: | |||
1290 | @echo ' 1: warnings which may be relevant and do not occur too often' | 1290 | @echo ' 1: warnings which may be relevant and do not occur too often' |
1291 | @echo ' 2: warnings which occur quite often but may still be relevant' | 1291 | @echo ' 2: warnings which occur quite often but may still be relevant' |
1292 | @echo ' 3: more obscure warnings, can most likely be ignored' | 1292 | @echo ' 3: more obscure warnings, can most likely be ignored' |
1293 | 1293 | @echo ' Multiple levels can be combined with W=12 or W=123' | |
1294 | @echo '' | 1294 | @echo '' |
1295 | @echo 'Execute "make" or "make all" to build all targets marked with [*] ' | 1295 | @echo 'Execute "make" or "make all" to build all targets marked with [*] ' |
1296 | @echo 'For further info see the ./README file' | 1296 | @echo 'For further info see the ./README file' |