aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorArnd Bergmann2017-01-13 09:40:01 -0600
committerMasahiro Yamada2017-03-16 12:48:42 -0500
commitb334e19ae9381f12a7521976883022385d2b7eef (patch)
treef7a9ef0bcbf1275f1dadc4f0ad867ae1a7a656c7 /Makefile
parent4607ebf04b8190d2c7aa5504959e9fddfc0cd736 (diff)
downloadkernel-b334e19ae9381f12a7521976883022385d2b7eef.tar.gz
kernel-b334e19ae9381f12a7521976883022385d2b7eef.tar.xz
kernel-b334e19ae9381f12a7521976883022385d2b7eef.zip
Kbuild: use cc-disable-warning consistently for maybe-uninitialized
In commit a76bcf557ef4 ("Kbuild: enable -Wmaybe-uninitialized warning for "make W=1""), I reverted another change that happened to fix a problem with old compilers, and now we get this report again with old compilers (prior to gcc-4.8) and GCOV enabled: cc1: warnings being treated as errors drivers/gpu/drm/i915/intel_ringbuffer.c: In function 'intel_ring_setup_status_page': drivers/gpu/drm/i915/intel_ringbuffer.c:438: error: 'mmio.reg' may be used uninitialized in this function At top level: >> cc1: error: unrecognized command line option "-Wno-maybe-uninitialized" The problem is that we turn off the warning conditionally in a number of places as we should, but one of them does it unconditionally. Instead, change it to call cc-disable-warning as we do elsewhere. The original patch that caused it was merged into linux-4.7, then 4.8 removed the change and 4.9 brought it back, so we probably want a backport to 4.9 once this is merged. Use a ':=' assignment instead of '=' to force the cc-disable-warning call to only be evaluated once instead of every time. Cc: stable@vger.kernel.org Fixes: a76bcf557ef4 ("Kbuild: enable -Wmaybe-uninitialized warning for "make W=1"") Fixes: e72e2dfe7c16 ("gcov: disable -Wmaybe-uninitialized warning") Reported-by: kbuild test robot <fengguang.wu@intel.com> Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Masahiro Yamada <yamada.masahiro@socionext.com>
Diffstat (limited to 'Makefile')
-rw-r--r--Makefile2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile b/Makefile
index 165cf9783a5d..b8a6b862ed73 100644
--- a/Makefile
+++ b/Makefile
@@ -372,7 +372,7 @@ LDFLAGS_MODULE =
372CFLAGS_KERNEL = 372CFLAGS_KERNEL =
373AFLAGS_KERNEL = 373AFLAGS_KERNEL =
374LDFLAGS_vmlinux = 374LDFLAGS_vmlinux =
375CFLAGS_GCOV = -fprofile-arcs -ftest-coverage -fno-tree-loop-im -Wno-maybe-uninitialized 375CFLAGS_GCOV := -fprofile-arcs -ftest-coverage -fno-tree-loop-im $(call cc-disable-warning,maybe-uninitialized,)
376CFLAGS_KCOV := $(call cc-option,-fsanitize-coverage=trace-pc,) 376CFLAGS_KCOV := $(call cc-option,-fsanitize-coverage=trace-pc,)
377 377
378 378