diff options
author | Mike Frysinger | 2008-11-06 02:31:35 -0600 |
---|---|---|
committer | Sam Ravnborg | 2008-12-03 14:32:01 -0600 |
commit | fd54f502841c1caa7cfd5af564aad1bd017371fa (patch) | |
tree | d45bc3583946387722d3aa587a82213961e0befe /Makefile | |
parent | 5410ecc0def8955ab99810c5626cc7e156991896 (diff) | |
download | kernel-fd54f502841c1caa7cfd5af564aad1bd017371fa.tar.gz kernel-fd54f502841c1caa7cfd5af564aad1bd017371fa.tar.xz kernel-fd54f502841c1caa7cfd5af564aad1bd017371fa.zip |
kbuild: use KECHO convenience echo
Convert a few echos in the build system to new $(kecho) so we get correct
output according to build verbosity.
Signed-off-by: Mike Frysinger <vapier@gentoo.org>
[sam: added kecho in a few more places for O=... builds]
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 8 |
1 files changed, 4 insertions, 4 deletions
@@ -926,7 +926,7 @@ PHONY += prepare archprepare prepare0 prepare1 prepare2 prepare3 | |||
926 | # 2) Create the include2 directory, used for the second asm symlink | 926 | # 2) Create the include2 directory, used for the second asm symlink |
927 | prepare3: include/config/kernel.release | 927 | prepare3: include/config/kernel.release |
928 | ifneq ($(KBUILD_SRC),) | 928 | ifneq ($(KBUILD_SRC),) |
929 | @echo ' Using $(srctree) as source for kernel' | 929 | @$(kecho) ' Using $(srctree) as source for kernel' |
930 | $(Q)if [ -f $(srctree)/.config -o -d $(srctree)/include/config ]; then \ | 930 | $(Q)if [ -f $(srctree)/.config -o -d $(srctree)/include/config ]; then \ |
931 | echo " $(srctree) is not clean, please run 'make mrproper'";\ | 931 | echo " $(srctree) is not clean, please run 'make mrproper'";\ |
932 | echo " in the '$(srctree)' directory.";\ | 932 | echo " in the '$(srctree)' directory.";\ |
@@ -983,7 +983,7 @@ endef | |||
983 | # directory for generated filesas used by some architectures. | 983 | # directory for generated filesas used by some architectures. |
984 | define create-symlink | 984 | define create-symlink |
985 | if [ ! -L include/asm ]; then \ | 985 | if [ ! -L include/asm ]; then \ |
986 | echo ' SYMLINK $@ -> include/asm-$(SRCARCH)'; \ | 986 | $(kecho) ' SYMLINK $@ -> include/asm-$(SRCARCH)'; \ |
987 | if [ ! -d include/asm-$(SRCARCH) ]; then \ | 987 | if [ ! -d include/asm-$(SRCARCH) ]; then \ |
988 | mkdir -p include/asm-$(SRCARCH); \ | 988 | mkdir -p include/asm-$(SRCARCH); \ |
989 | fi; \ | 989 | fi; \ |
@@ -1096,7 +1096,7 @@ all: modules | |||
1096 | PHONY += modules | 1096 | PHONY += modules |
1097 | modules: $(vmlinux-dirs) $(if $(KBUILD_BUILTIN),vmlinux) | 1097 | modules: $(vmlinux-dirs) $(if $(KBUILD_BUILTIN),vmlinux) |
1098 | $(Q)$(AWK) '!x[$$0]++' $(vmlinux-dirs:%=$(objtree)/%/modules.order) > $(objtree)/modules.order | 1098 | $(Q)$(AWK) '!x[$$0]++' $(vmlinux-dirs:%=$(objtree)/%/modules.order) > $(objtree)/modules.order |
1099 | @echo ' Building modules, stage 2.'; | 1099 | @$(kecho) ' Building modules, stage 2.'; |
1100 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.modpost | 1100 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.modpost |
1101 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.fwinst obj=firmware __fw_modbuild | 1101 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.fwinst obj=firmware __fw_modbuild |
1102 | 1102 | ||
@@ -1360,7 +1360,7 @@ $(module-dirs): crmodverdir $(objtree)/Module.symvers | |||
1360 | $(Q)$(MAKE) $(build)=$(patsubst _module_%,%,$@) | 1360 | $(Q)$(MAKE) $(build)=$(patsubst _module_%,%,$@) |
1361 | 1361 | ||
1362 | modules: $(module-dirs) | 1362 | modules: $(module-dirs) |
1363 | @echo ' Building modules, stage 2.'; | 1363 | @$(kecho) ' Building modules, stage 2.'; |
1364 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.modpost | 1364 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.modpost |
1365 | 1365 | ||
1366 | PHONY += modules_install | 1366 | PHONY += modules_install |