aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorLinus Torvalds2017-05-09 12:10:15 -0500
committerLinus Torvalds2017-05-09 12:10:15 -0500
commit4a1e31c68e9f40be32838944931178b0d9ed9162 (patch)
tree98b2cd1280ec759543a07a9517db04706ebf5de5 /README
parentc6778ff813d2ca3e3c8733c87dc8b6831a64578b (diff)
parentcf4100d1cddcd243f80ac2af2e4c4273919ff225 (diff)
downloadkernel-master.tar.gz
kernel-master.tar.xz
kernel-master.zip
Merge tag 'arc-4.12-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/vgupta/arcHEADmaster
Pull ARC updates from Vineet Gupta: - AXS10x platform clk updates for I2S, PGU - add region based cache flush operation for ARCv2 cores - enforce PAE40 dependency on HIGHMEM - ptrace support for additional regs in ARCv2 cores - fix build failure in linux-next dut to a header include ordering change * tag 'arc-4.12-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/vgupta/arc: Revert "ARCv2: Allow enabling PAE40 w/o HIGHMEM" ARC: mm: fix build failure in linux-next for UP builds ARCv2: ptrace: provide regset for accumulator/r30 regs elf: Add ARCv2 specific core note section ARCv2: mm: micro-optimize region flush generated code ARCv2: mm: Merge 2 updates to DC_CTRL for region flush ARCv2: mm: Implement cache region flush operations ARC: mm: Move full_page computation into cache version agnostic wrapper arc: axs10x: Fix ARC PGU default clock frequency arc: axs10x: Add DT bindings for I2S audio playback
Diffstat (limited to 'README')
0 files changed, 0 insertions, 0 deletions