diff options
author | Masahiro Yamada | 2017-05-08 17:57:53 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-08 19:15:13 -0500 |
commit | 6e7c2b4dd36d8336f876c66a31d9b84616f3b2c4 (patch) | |
tree | 4b65bc12c596702439f0074ff9d5def19e9e3c92 /certs | |
parent | ad61dd303a0f2439bb104349e2d2ec91a3010ce0 (diff) | |
download | kernel-6e7c2b4dd36d8336f876c66a31d9b84616f3b2c4.tar.gz kernel-6e7c2b4dd36d8336f876c66a31d9b84616f3b2c4.tar.xz kernel-6e7c2b4dd36d8336f876c66a31d9b84616f3b2c4.zip |
scripts/spelling.txt: add "intialise(d)" pattern and fix typo instances
Fix typos and add the following to the scripts/spelling.txt:
intialisation||initialisation
intialised||initialised
intialise||initialise
This commit does not intend to change the British spelling itself.
Link: http://lkml.kernel.org/r/1481573103-11329-18-git-send-email-yamada.masahiro@socionext.com
Signed-off-by: Masahiro Yamada <yamada.masahiro@socionext.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'certs')
-rw-r--r-- | certs/blacklist.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/certs/blacklist.c b/certs/blacklist.c index 3eddce0e307a..3a507b9e2568 100644 --- a/certs/blacklist.c +++ b/certs/blacklist.c | |||
@@ -140,7 +140,7 @@ int is_hash_blacklisted(const u8 *hash, size_t hash_len, const char *type) | |||
140 | EXPORT_SYMBOL_GPL(is_hash_blacklisted); | 140 | EXPORT_SYMBOL_GPL(is_hash_blacklisted); |
141 | 141 | ||
142 | /* | 142 | /* |
143 | * Intialise the blacklist | 143 | * Initialise the blacklist |
144 | */ | 144 | */ |
145 | static int __init blacklist_init(void) | 145 | static int __init blacklist_init(void) |
146 | { | 146 | { |