diff options
author | Kees Cook | 2017-05-08 17:56:08 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-08 19:15:11 -0500 |
commit | 7fe6a42e87ef20edd7faf1b2f4bf18d95922d1e4 (patch) | |
tree | bec0fdf80e29f9ba042c9ec8061ef9b97e362067 /fs | |
parent | f6950a735f29e782bc219ece22bb91d6e1ab7bbc (diff) | |
download | kernel-7fe6a42e87ef20edd7faf1b2f4bf18d95922d1e4.tar.gz kernel-7fe6a42e87ef20edd7faf1b2f4bf18d95922d1e4.tar.xz kernel-7fe6a42e87ef20edd7faf1b2f4bf18d95922d1e4.zip |
reiserfs: use designated initializers
Prepare to mark sensitive kernel structures for randomization by making
sure they're using designated initializers. These were identified
during allyesconfig builds of x86, arm, and arm64, with most initializer
fixes extracted from grsecurity.
Link: http://lkml.kernel.org/r/20170329210419.GA40066@beast
Signed-off-by: Kees Cook <keescook@chromium.org>
Cc: Jan Kara <jack@suse.cz>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'fs')
-rw-r--r-- | fs/reiserfs/item_ops.c | 24 |
1 files changed, 12 insertions, 12 deletions
diff --git a/fs/reiserfs/item_ops.c b/fs/reiserfs/item_ops.c index aca73dd73906..e3c558d1b78c 100644 --- a/fs/reiserfs/item_ops.c +++ b/fs/reiserfs/item_ops.c | |||
@@ -724,18 +724,18 @@ static void errcatch_print_vi(struct virtual_item *vi) | |||
724 | } | 724 | } |
725 | 725 | ||
726 | static struct item_operations errcatch_ops = { | 726 | static struct item_operations errcatch_ops = { |
727 | errcatch_bytes_number, | 727 | .bytes_number = errcatch_bytes_number, |
728 | errcatch_decrement_key, | 728 | .decrement_key = errcatch_decrement_key, |
729 | errcatch_is_left_mergeable, | 729 | .is_left_mergeable = errcatch_is_left_mergeable, |
730 | errcatch_print_item, | 730 | .print_item = errcatch_print_item, |
731 | errcatch_check_item, | 731 | .check_item = errcatch_check_item, |
732 | 732 | ||
733 | errcatch_create_vi, | 733 | .create_vi = errcatch_create_vi, |
734 | errcatch_check_left, | 734 | .check_left = errcatch_check_left, |
735 | errcatch_check_right, | 735 | .check_right = errcatch_check_right, |
736 | errcatch_part_size, | 736 | .part_size = errcatch_part_size, |
737 | errcatch_unit_num, | 737 | .unit_num = errcatch_unit_num, |
738 | errcatch_print_vi | 738 | .print_vi = errcatch_print_vi |
739 | }; | 739 | }; |
740 | 740 | ||
741 | #if ! (TYPE_STAT_DATA == 0 && TYPE_INDIRECT == 1 && TYPE_DIRECT == 2 && TYPE_DIRENTRY == 3) | 741 | #if ! (TYPE_STAT_DATA == 0 && TYPE_INDIRECT == 1 && TYPE_DIRECT == 2 && TYPE_DIRENTRY == 3) |