diff options
author | Carlo Caione | 2017-03-03 09:17:58 -0600 |
---|---|---|
committer | Kevin Hilman | 2017-03-23 14:22:32 -0500 |
commit | 83e007a0c6a3f4bfdf8f3f8d0fc266cda189b3d6 (patch) | |
tree | 7f5abab493f662317dc23ae0bf857e750c2917ff /include | |
parent | c1ae3cfa0e89fa1a7ecc4c99031f5e9ae99d9201 (diff) | |
download | kernel-83e007a0c6a3f4bfdf8f3f8d0fc266cda189b3d6.tar.gz kernel-83e007a0c6a3f4bfdf8f3f8d0fc266cda189b3d6.tar.xz kernel-83e007a0c6a3f4bfdf8f3f8d0fc266cda189b3d6.zip |
firmware: meson-sm: Check for buffer output size
After the data is read by the secure monitor driver it is being copied
in the output buffer checking only the size of the bounce buffer but not
the size of the output buffer.
Fix this in the secure monitor driver slightly changing the API. Fix
also the efuse driver that it is the only driver using this API to not
break bisectability.
Signed-off-by: Carlo Caione <carlo@endlessm.com>
Acked-by: Srinivas Kandagatla <srinivas.kandagatla@linaro.org> # for nvmem
Acked-by: Mark Rutland <mark.rutland@arm.com>
Signed-off-by: Kevin Hilman <khilman@baylibre.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/firmware/meson/meson_sm.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/linux/firmware/meson/meson_sm.h b/include/linux/firmware/meson/meson_sm.h index 8e953c6f394a..37a5eaea69dd 100644 --- a/include/linux/firmware/meson/meson_sm.h +++ b/include/linux/firmware/meson/meson_sm.h | |||
@@ -25,7 +25,7 @@ int meson_sm_call(unsigned int cmd_index, u32 *ret, u32 arg0, u32 arg1, | |||
25 | u32 arg2, u32 arg3, u32 arg4); | 25 | u32 arg2, u32 arg3, u32 arg4); |
26 | int meson_sm_call_write(void *buffer, unsigned int b_size, unsigned int cmd_index, | 26 | int meson_sm_call_write(void *buffer, unsigned int b_size, unsigned int cmd_index, |
27 | u32 arg0, u32 arg1, u32 arg2, u32 arg3, u32 arg4); | 27 | u32 arg0, u32 arg1, u32 arg2, u32 arg3, u32 arg4); |
28 | int meson_sm_call_read(void *buffer, unsigned int cmd_index, u32 arg0, u32 arg1, | 28 | int meson_sm_call_read(void *buffer, unsigned int bsize, unsigned int cmd_index, |
29 | u32 arg2, u32 arg3, u32 arg4); | 29 | u32 arg0, u32 arg1, u32 arg2, u32 arg3, u32 arg4); |
30 | 30 | ||
31 | #endif /* _MESON_SM_FW_H_ */ | 31 | #endif /* _MESON_SM_FW_H_ */ |