diff options
author | Olof Johansson | 2017-03-21 19:33:38 -0500 |
---|---|---|
committer | Olof Johansson | 2017-03-21 19:33:38 -0500 |
commit | a618a7349f1947c775200c83ccfaeae681c5dbcb (patch) | |
tree | aea183a3ab8831dc65bfd4900b4d408b7e1bf2dd /include | |
parent | 4495c08e84729385774601b5146d51d9e5849f81 (diff) | |
parent | 11282a49b735ad7f4cea187de2b8dc5489343e4b (diff) | |
download | kernel-a618a7349f1947c775200c83ccfaeae681c5dbcb.tar.gz kernel-a618a7349f1947c775200c83ccfaeae681c5dbcb.tar.xz kernel-a618a7349f1947c775200c83ccfaeae681c5dbcb.zip |
Merge tag 'reset-for-4.12-1' of git://git.pengutronix.de/git/pza/linux into next/drivers
Reset controller changes for v4.12
- make reset drivers with bool Kconfig options explicitly non-modular
- fix uniphier non-static symbol warnings
- fix socfpga nr_resets property
- new drivers for the Arria10 and i.MX7 system reset controllers
- fix sunxi 64-bit compilation
* tag 'reset-for-4.12-1' of git://git.pengutronix.de/git/pza/linux:
reset: sunxi: fix for 64-bit compilation
reset: Add Altera Arria10 SR Reset Controller
dt-bindings: reset: a10sr: Add Arria10 SR Reset Controller offsets
reset: Add i.MX7 SRC reset driver
reset-socfpga: Fix nr_resets property
reset: uniphier: fix non static symbol warnings
reset: pistachio: make it explicitly non-modular
reset: ath79: make it explicitly non-modular
reset: oxnas: make it explicitly non-modular
reset: meson: make it explicitly non-modular
Signed-off-by: Olof Johansson <olof@lixom.net>
Diffstat (limited to 'include')
-rw-r--r-- | include/dt-bindings/reset/altr,rst-mgr-a10sr.h | 33 | ||||
-rw-r--r-- | include/dt-bindings/reset/imx7-reset.h | 62 |
2 files changed, 95 insertions, 0 deletions
diff --git a/include/dt-bindings/reset/altr,rst-mgr-a10sr.h b/include/dt-bindings/reset/altr,rst-mgr-a10sr.h new file mode 100644 index 000000000000..9855925e5256 --- /dev/null +++ b/include/dt-bindings/reset/altr,rst-mgr-a10sr.h | |||
@@ -0,0 +1,33 @@ | |||
1 | /* | ||
2 | * Copyright Intel Corporation (C) 2017. All Rights Reserved | ||
3 | * | ||
4 | * This program is free software; you can redistribute it and/or modify it | ||
5 | * under the terms and conditions of the GNU General Public License, | ||
6 | * version 2, as published by the Free Software Foundation. | ||
7 | * | ||
8 | * This program is distributed in the hope it will be useful, but WITHOUT | ||
9 | * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or | ||
10 | * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for | ||
11 | * more details. | ||
12 | * | ||
13 | * You should have received a copy of the GNU General Public License along with | ||
14 | * this program. If not, see <http://www.gnu.org/licenses/>. | ||
15 | * | ||
16 | * Reset binding definitions for Altera Arria10 MAX5 System Resource Chip | ||
17 | * | ||
18 | * Adapted from altr,rst-mgr-a10.h | ||
19 | */ | ||
20 | |||
21 | #ifndef _DT_BINDINGS_RESET_ALTR_RST_MGR_A10SR_H | ||
22 | #define _DT_BINDINGS_RESET_ALTR_RST_MGR_A10SR_H | ||
23 | |||
24 | /* Peripheral PHY resets */ | ||
25 | #define A10SR_RESET_ENET_HPS 0 | ||
26 | #define A10SR_RESET_PCIE 1 | ||
27 | #define A10SR_RESET_FILE 2 | ||
28 | #define A10SR_RESET_BQSPI 3 | ||
29 | #define A10SR_RESET_USB 4 | ||
30 | |||
31 | #define A10SR_RESET_NUM 5 | ||
32 | |||
33 | #endif | ||
diff --git a/include/dt-bindings/reset/imx7-reset.h b/include/dt-bindings/reset/imx7-reset.h new file mode 100644 index 000000000000..63948170c7b2 --- /dev/null +++ b/include/dt-bindings/reset/imx7-reset.h | |||
@@ -0,0 +1,62 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 Impinj, Inc. | ||
3 | * | ||
4 | * Author: Andrey Smirnov <andrew.smirnov@gmail.com> | ||
5 | * | ||
6 | * This program is free software; you can redistribute it and/or modify it | ||
7 | * under the terms and conditions of the GNU General Public License, | ||
8 | * version 2, as published by the Free Software Foundation. | ||
9 | * | ||
10 | * This program is distributed in the hope it will be useful, but WITHOUT | ||
11 | * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or | ||
12 | * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for | ||
13 | * more details. | ||
14 | * | ||
15 | * You should have received a copy of the GNU General Public License | ||
16 | * along with this program. If not, see <http://www.gnu.org/licenses/>. | ||
17 | */ | ||
18 | |||
19 | #ifndef DT_BINDING_RESET_IMX7_H | ||
20 | #define DT_BINDING_RESET_IMX7_H | ||
21 | |||
22 | #define IMX7_RESET_A7_CORE_POR_RESET0 0 | ||
23 | #define IMX7_RESET_A7_CORE_POR_RESET1 1 | ||
24 | #define IMX7_RESET_A7_CORE_RESET0 2 | ||
25 | #define IMX7_RESET_A7_CORE_RESET1 3 | ||
26 | #define IMX7_RESET_A7_DBG_RESET0 4 | ||
27 | #define IMX7_RESET_A7_DBG_RESET1 5 | ||
28 | #define IMX7_RESET_A7_ETM_RESET0 6 | ||
29 | #define IMX7_RESET_A7_ETM_RESET1 7 | ||
30 | #define IMX7_RESET_A7_SOC_DBG_RESET 8 | ||
31 | #define IMX7_RESET_A7_L2RESET 9 | ||
32 | #define IMX7_RESET_SW_M4C_RST 10 | ||
33 | #define IMX7_RESET_SW_M4P_RST 11 | ||
34 | #define IMX7_RESET_EIM_RST 12 | ||
35 | #define IMX7_RESET_HSICPHY_PORT_RST 13 | ||
36 | #define IMX7_RESET_USBPHY1_POR 14 | ||
37 | #define IMX7_RESET_USBPHY1_PORT_RST 15 | ||
38 | #define IMX7_RESET_USBPHY2_POR 16 | ||
39 | #define IMX7_RESET_USBPHY2_PORT_RST 17 | ||
40 | #define IMX7_RESET_MIPI_PHY_MRST 18 | ||
41 | #define IMX7_RESET_MIPI_PHY_SRST 19 | ||
42 | |||
43 | /* | ||
44 | * IMX7_RESET_PCIEPHY is a logical reset line combining PCIEPHY_BTN | ||
45 | * and PCIEPHY_G_RST | ||
46 | */ | ||
47 | #define IMX7_RESET_PCIEPHY 20 | ||
48 | #define IMX7_RESET_PCIEPHY_PERST 21 | ||
49 | |||
50 | /* | ||
51 | * IMX7_RESET_PCIE_CTRL_APPS_EN is not strictly a reset line, but it | ||
52 | * can be used to inhibit PCIe LTTSM, so, in a way, it can be thoguht | ||
53 | * of as one | ||
54 | */ | ||
55 | #define IMX7_RESET_PCIE_CTRL_APPS_EN 22 | ||
56 | #define IMX7_RESET_DDRC_PRST 23 | ||
57 | #define IMX7_RESET_DDRC_CORE_RST 24 | ||
58 | |||
59 | #define IMX7_RESET_NUM 25 | ||
60 | |||
61 | #endif | ||
62 | |||