diff options
author | Eric Biggers | 2017-03-25 23:15:37 -0500 |
---|---|---|
committer | Al Viro | 2017-04-26 22:54:06 -0500 |
commit | cda37124f4e95ad5ccb11394a5802b0972668b32 (patch) | |
tree | a4c51e172c57885b2edf4f74c797aa4918097d76 /include | |
parent | a0c111b49bbe11c3970bc668600e3b61fbbb7fca (diff) | |
download | kernel-cda37124f4e95ad5ccb11394a5802b0972668b32.tar.gz kernel-cda37124f4e95ad5ccb11394a5802b0972668b32.tar.xz kernel-cda37124f4e95ad5ccb11394a5802b0972668b32.zip |
fs: constify tree_descr arrays passed to simple_fill_super()
simple_fill_super() is passed an array of tree_descr structures which
describe the files to create in the filesystem's root directory. Since
these arrays are never modified intentionally, they should be 'const' so
that they are placed in .rodata and benefit from memory protection.
This patch updates the function signature and all users, and also
constifies tree_descr.name.
Signed-off-by: Eric Biggers <ebiggers@google.com>
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/fs.h | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/include/linux/fs.h b/include/linux/fs.h index dee12c171e07..fc1b4faa6272 100644 --- a/include/linux/fs.h +++ b/include/linux/fs.h | |||
@@ -2995,9 +2995,10 @@ extern const struct file_operations simple_dir_operations; | |||
2995 | extern const struct inode_operations simple_dir_inode_operations; | 2995 | extern const struct inode_operations simple_dir_inode_operations; |
2996 | extern void make_empty_dir_inode(struct inode *inode); | 2996 | extern void make_empty_dir_inode(struct inode *inode); |
2997 | extern bool is_empty_dir_inode(struct inode *inode); | 2997 | extern bool is_empty_dir_inode(struct inode *inode); |
2998 | struct tree_descr { char *name; const struct file_operations *ops; int mode; }; | 2998 | struct tree_descr { const char *name; const struct file_operations *ops; int mode; }; |
2999 | struct dentry *d_alloc_name(struct dentry *, const char *); | 2999 | struct dentry *d_alloc_name(struct dentry *, const char *); |
3000 | extern int simple_fill_super(struct super_block *, unsigned long, struct tree_descr *); | 3000 | extern int simple_fill_super(struct super_block *, unsigned long, |
3001 | const struct tree_descr *); | ||
3001 | extern int simple_pin_fs(struct file_system_type *, struct vfsmount **mount, int *count); | 3002 | extern int simple_pin_fs(struct file_system_type *, struct vfsmount **mount, int *count); |
3002 | extern void simple_release_fs(struct vfsmount **mount, int *count); | 3003 | extern void simple_release_fs(struct vfsmount **mount, int *count); |
3003 | 3004 | ||