diff options
author | Randy Dunlap | 2016-07-06 18:06:53 -0500 |
---|---|---|
committer | Linus Torvalds | 2016-07-06 18:27:20 -0500 |
commit | 076501ff6ba265a473689c112eda9f1f34f620b5 (patch) | |
tree | f25666c2afaa40ee74d511398c725f46953d4816 /init/Kconfig | |
parent | bc86765181aa26cc9afcb0a6f9f253cbb1186f26 (diff) | |
download | kernel-076501ff6ba265a473689c112eda9f1f34f620b5.tar.gz kernel-076501ff6ba265a473689c112eda9f1f34f620b5.tar.xz kernel-076501ff6ba265a473689c112eda9f1f34f620b5.zip |
init/Kconfig: keep Expert users menu together
The "expert" menu was broken (split) such that all entries in it after
KALLSYMS were displayed in the "General setup" area instead of in the
"Expert users" area. Fix this by adding one kconfig dependency.
Yes, the Expert users menu is fragile. Problems like this have happened
several times in the past. I will attempt to isolate the Expert users
menu if there is interest in that.
Fixes: 4d5d5664c900 ("x86: kallsyms: disable absolute percpu symbols on !SMP")
Signed-off-by: Randy Dunlap <rdunlap@infradead.org>
Cc: Ard Biesheuvel <ard.biesheuvel@linaro.org>
Cc: stable@vger.kernel.org # 4.6
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index f755a602d4a1..c02d89777713 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1458,6 +1458,7 @@ config KALLSYMS_ALL | |||
1458 | 1458 | ||
1459 | config KALLSYMS_ABSOLUTE_PERCPU | 1459 | config KALLSYMS_ABSOLUTE_PERCPU |
1460 | bool | 1460 | bool |
1461 | depends on KALLSYMS | ||
1461 | default X86_64 && SMP | 1462 | default X86_64 && SMP |
1462 | 1463 | ||
1463 | config KALLSYMS_BASE_RELATIVE | 1464 | config KALLSYMS_BASE_RELATIVE |