diff options
author | Stephen Boyd | 2013-06-02 01:39:40 -0500 |
---|---|---|
committer | John Stultz | 2013-06-12 16:02:13 -0500 |
commit | 38ff87f77af0b5a93fc8581cff1d6e5692ab8970 (patch) | |
tree | 7a157528657400d0486cd4e74da98bad40992c3c /init/Kconfig | |
parent | ffbfb5e316f0db486798ccf1db36a577ffe79637 (diff) | |
download | kernel-38ff87f77af0b5a93fc8581cff1d6e5692ab8970.tar.gz kernel-38ff87f77af0b5a93fc8581cff1d6e5692ab8970.tar.xz kernel-38ff87f77af0b5a93fc8581cff1d6e5692ab8970.zip |
sched_clock: Make ARM's sched_clock generic for all architectures
Nothing about the sched_clock implementation in the ARM port is
specific to the architecture. Generalize the code so that other
architectures can use it by selecting GENERIC_SCHED_CLOCK.
Signed-off-by: Stephen Boyd <sboyd@codeaurora.org>
[jstultz: Merge minor collisions with other patches in my tree]
Signed-off-by: John Stultz <john.stultz@linaro.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index 9d3a7887a6d3..1a3f93329a67 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -757,6 +757,9 @@ config LOG_BUF_SHIFT | |||
757 | config HAVE_UNSTABLE_SCHED_CLOCK | 757 | config HAVE_UNSTABLE_SCHED_CLOCK |
758 | bool | 758 | bool |
759 | 759 | ||
760 | config GENERIC_SCHED_CLOCK | ||
761 | bool | ||
762 | |||
760 | # | 763 | # |
761 | # For architectures that want to enable the support for NUMA-affine scheduler | 764 | # For architectures that want to enable the support for NUMA-affine scheduler |
762 | # balancing logic: | 765 | # balancing logic: |