diff options
author | Rusty Russell | 2012-03-29 00:08:31 -0500 |
---|---|---|
committer | Rusty Russell | 2012-03-29 00:08:31 -0500 |
commit | 5f054e31c63be774bf1ce252f20d56012a00f8a5 (patch) | |
tree | c10cf544a46e55cbf9d0b978e61327bb256c4bae /init/Kconfig | |
parent | 88d8cd52bc9dd7696617b31ea91263d6c47f22e4 (diff) | |
download | kernel-5f054e31c63be774bf1ce252f20d56012a00f8a5.tar.gz kernel-5f054e31c63be774bf1ce252f20d56012a00f8a5.tar.xz kernel-5f054e31c63be774bf1ce252f20d56012a00f8a5.zip |
documentation: remove references to cpu_*_map.
This has been obsolescent for a while, fix documentation and
misc comments.
Signed-off-by: Rusty Russell <rusty@rustcorp.com.au>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/init/Kconfig b/init/Kconfig index 72f33faca44f..6cfd71d06463 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1414,8 +1414,8 @@ endif # MODULES | |||
1414 | config INIT_ALL_POSSIBLE | 1414 | config INIT_ALL_POSSIBLE |
1415 | bool | 1415 | bool |
1416 | help | 1416 | help |
1417 | Back when each arch used to define their own cpu_online_map and | 1417 | Back when each arch used to define their own cpu_online_mask and |
1418 | cpu_possible_map, some of them chose to initialize cpu_possible_map | 1418 | cpu_possible_mask, some of them chose to initialize cpu_possible_mask |
1419 | with all 1s, and others with all 0s. When they were centralised, | 1419 | with all 1s, and others with all 0s. When they were centralised, |
1420 | it was better to provide this option than to break all the archs | 1420 | it was better to provide this option than to break all the archs |
1421 | and have several arch maintainers pursuing me down dark alleys. | 1421 | and have several arch maintainers pursuing me down dark alleys. |