diff options
author | Randy Dunlap | 2011-04-26 14:33:21 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-04-26 22:48:37 -0500 |
commit | 6befe5f69bae9f907e6c85bbfe298e404864092e (patch) | |
tree | 40ba3321800dd1225b57af9f570f2bba4af8f0f5 /init/Kconfig | |
parent | 4175242c0dc1d92e821d2b45bc8fe06d4650a7b5 (diff) | |
download | kernel-6befe5f69bae9f907e6c85bbfe298e404864092e.tar.gz kernel-6befe5f69bae9f907e6c85bbfe298e404864092e.tar.xz kernel-6befe5f69bae9f907e6c85bbfe298e404864092e.zip |
init/Kconfig: fix EXPERT menu list
The EXPERT menu list was recently broken by the insertion of a
kconfig symbol (EMBEDDED) at the beginning of the EXPERT list of
kconfig items. Broken by:
commit 6a108a14fa356ef607be308b68337939e56ea94e
Author: David Rientjes <rientjes@google.com>
Date: Thu Jan 20 14:44:16 2011 -0800
kconfig: rename CONFIG_EMBEDDED to CONFIG_EXPERT
Restore the EXPERT menu list -- don't inject a symbol (EMBEDDED)
that does not depend on EXPERT into the list.
Signed-off-by: Randy Dunlap <randy.dunlap@oracle.com>
Cc: David Rientjes <rientjes@google.com>
Cc: Peter Foley <pefoley2@verizon.net>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 16 |
1 files changed, 8 insertions, 8 deletions
diff --git a/init/Kconfig b/init/Kconfig index 56240e724d9a..7a71e0a9992a 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -924,14 +924,6 @@ menuconfig EXPERT | |||
924 | environments which can tolerate a "non-standard" kernel. | 924 | environments which can tolerate a "non-standard" kernel. |
925 | Only use this if you really know what you are doing. | 925 | Only use this if you really know what you are doing. |
926 | 926 | ||
927 | config EMBEDDED | ||
928 | bool "Embedded system" | ||
929 | select EXPERT | ||
930 | help | ||
931 | This option should be enabled if compiling the kernel for | ||
932 | an embedded system so certain expert options are available | ||
933 | for configuration. | ||
934 | |||
935 | config UID16 | 927 | config UID16 |
936 | bool "Enable 16-bit UID system calls" if EXPERT | 928 | bool "Enable 16-bit UID system calls" if EXPERT |
937 | depends on ARM || BLACKFIN || CRIS || FRV || H8300 || X86_32 || M68K || (S390 && !64BIT) || SUPERH || SPARC32 || (SPARC64 && COMPAT) || UML || (X86_64 && IA32_EMULATION) | 929 | depends on ARM || BLACKFIN || CRIS || FRV || H8300 || X86_32 || M68K || (S390 && !64BIT) || SUPERH || SPARC32 || (SPARC64 && COMPAT) || UML || (X86_64 && IA32_EMULATION) |
@@ -1104,6 +1096,14 @@ config AIO | |||
1104 | by some high performance threaded applications. Disabling | 1096 | by some high performance threaded applications. Disabling |
1105 | this option saves about 7k. | 1097 | this option saves about 7k. |
1106 | 1098 | ||
1099 | config EMBEDDED | ||
1100 | bool "Embedded system" | ||
1101 | select EXPERT | ||
1102 | help | ||
1103 | This option should be enabled if compiling the kernel for | ||
1104 | an embedded system so certain expert options are available | ||
1105 | for configuration. | ||
1106 | |||
1107 | config HAVE_PERF_EVENTS | 1107 | config HAVE_PERF_EVENTS |
1108 | bool | 1108 | bool |
1109 | help | 1109 | help |