diff options
author | seokhoon.yoon | 2016-08-02 16:03:13 -0500 |
---|---|---|
committer | Linus Torvalds | 2016-08-02 16:31:41 -0500 |
commit | 9991a9c8dbd2a45b7e09176ff54ffc8c40ae7791 (patch) | |
tree | a35a16ed8ece9f5305cff168a53929297a53e38b /init/Kconfig | |
parent | 901d805c33fc4c029fc6b2d94ee5fb7d30278045 (diff) | |
download | kernel-9991a9c8dbd2a45b7e09176ff54ffc8c40ae7791.tar.gz kernel-9991a9c8dbd2a45b7e09176ff54ffc8c40ae7791.tar.xz kernel-9991a9c8dbd2a45b7e09176ff54ffc8c40ae7791.zip |
cgroup: update cgroup's document path
cgroup's document path is changed to "cgroup-v1". update it.
Link: http://lkml.kernel.org/r/1470148443-6509-1-git-send-email-iamyooon@gmail.com
Signed-off-by: seokhoon.yoon <iamyooon@gmail.com>
Cc: Joonsoo Kim <iamjoonsoo.kim@lge.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/init/Kconfig b/init/Kconfig index 46f817abff0e..79c6aad5ea15 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -952,7 +952,7 @@ menuconfig CGROUPS | |||
952 | controls or device isolation. | 952 | controls or device isolation. |
953 | See | 953 | See |
954 | - Documentation/scheduler/sched-design-CFS.txt (CFS) | 954 | - Documentation/scheduler/sched-design-CFS.txt (CFS) |
955 | - Documentation/cgroups/ (features for grouping, isolation | 955 | - Documentation/cgroup-v1/ (features for grouping, isolation |
956 | and resource control) | 956 | and resource control) |
957 | 957 | ||
958 | Say N if unsure. | 958 | Say N if unsure. |
@@ -1009,7 +1009,7 @@ config BLK_CGROUP | |||
1009 | CONFIG_CFQ_GROUP_IOSCHED=y; for enabling throttling policy, set | 1009 | CONFIG_CFQ_GROUP_IOSCHED=y; for enabling throttling policy, set |
1010 | CONFIG_BLK_DEV_THROTTLING=y. | 1010 | CONFIG_BLK_DEV_THROTTLING=y. |
1011 | 1011 | ||
1012 | See Documentation/cgroups/blkio-controller.txt for more information. | 1012 | See Documentation/cgroup-v1/blkio-controller.txt for more information. |
1013 | 1013 | ||
1014 | config DEBUG_BLK_CGROUP | 1014 | config DEBUG_BLK_CGROUP |
1015 | bool "IO controller debugging" | 1015 | bool "IO controller debugging" |