aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrea Arcangeli2015-09-04 17:46:54 -0500
committerLinus Torvalds2015-09-04 18:54:41 -0500
commita14c151e567cb2c3e62611da808a8bdab86fdee5 (patch)
treeb4161a242eff239842da903da1877672eed387bf /init/Kconfig
parent8d2afd96c20316d112e04d935d9e09150e988397 (diff)
downloadkernel-a14c151e567cb2c3e62611da808a8bdab86fdee5.tar.gz
kernel-a14c151e567cb2c3e62611da808a8bdab86fdee5.tar.xz
kernel-a14c151e567cb2c3e62611da808a8bdab86fdee5.zip
userfaultfd: buildsystem activation
This allows to select the userfaultfd during configuration to build it. Signed-off-by: Andrea Arcangeli <aarcange@redhat.com> Acked-by: Pavel Emelyanov <xemul@parallels.com> Cc: Sanidhya Kashyap <sanidhya.gatech@gmail.com> Cc: zhang.zhanghailiang@huawei.com Cc: "Kirill A. Shutemov" <kirill@shutemov.name> Cc: Andres Lagar-Cavilla <andreslc@google.com> Cc: Dave Hansen <dave.hansen@intel.com> Cc: Paolo Bonzini <pbonzini@redhat.com> Cc: Rik van Riel <riel@redhat.com> Cc: Mel Gorman <mgorman@suse.de> Cc: Andy Lutomirski <luto@amacapital.net> Cc: Hugh Dickins <hughd@google.com> Cc: Peter Feiner <pfeiner@google.com> Cc: "Dr. David Alan Gilbert" <dgilbert@redhat.com> Cc: Johannes Weiner <hannes@cmpxchg.org> Cc: "Huangpeng (Peter)" <peter.huangpeng@huawei.com> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r--init/Kconfig11
1 files changed, 11 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig
index bb9b4dd55889..161acd8bc56f 100644
--- a/init/Kconfig
+++ b/init/Kconfig
@@ -1576,6 +1576,17 @@ config ADVISE_SYSCALLS
1576 applications use these syscalls, you can disable this option to save 1576 applications use these syscalls, you can disable this option to save
1577 space. 1577 space.
1578 1578
1579config USERFAULTFD
1580 bool "Enable userfaultfd() system call"
1581 select ANON_INODES
1582 default y
1583 depends on MMU
1584 help
1585 Enable the userfaultfd() system call that allows to intercept and
1586 handle page faults in userland.
1587
1588 If unsure, say Y.
1589
1579config PCI_QUIRKS 1590config PCI_QUIRKS
1580 default y 1591 default y
1581 bool "Enable PCI quirk workarounds" if EXPERT 1592 bool "Enable PCI quirk workarounds" if EXPERT