diff options
author | Avi Kivity | 2007-10-17 01:27:31 -0500 |
---|---|---|
committer | Linus Torvalds | 2007-10-17 10:42:55 -0500 |
commit | e98c3202916d30f0e6f59735801baa69bc3348ac (patch) | |
tree | 6e405583a9c6f302f90e6be3247ba30e85c34582 /init/Kconfig | |
parent | 328dfd0f78136082d32d5663d08b514ecba91e68 (diff) | |
download | kernel-e98c3202916d30f0e6f59735801baa69bc3348ac.tar.gz kernel-e98c3202916d30f0e6f59735801baa69bc3348ac.tar.xz kernel-e98c3202916d30f0e6f59735801baa69bc3348ac.zip |
Move PREEMPT_NOTIFIERS into an always-included Kconfig
Kconfig.preempt is not included on some archs (for example, m68k). On those
archs, the Kconfig machinery complains that KVM selects an undefined symbol
PREEMPT_NOTIFIERS (which lives in Kconfig.preempt).
So move the offending symbol into a Kconfig file which is included by
everyone.
Cc: Roman Zippel <zippel@linux-m68k.org>
Cc: Geert Uytterhoeven <geert@linux-m68k.org>
Signed-off-by: Avi Kivity <avi@qumranet.com>
Cc: Ingo Molnar <mingo@elte.hu>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index 54f31a191b88..a29a688c47d3 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -689,3 +689,6 @@ config STOP_MACHINE | |||
689 | Need stop_machine() primitive. | 689 | Need stop_machine() primitive. |
690 | 690 | ||
691 | source "block/Kconfig" | 691 | source "block/Kconfig" |
692 | |||
693 | config PREEMPT_NOTIFIERS | ||
694 | bool | ||