diff options
author | Vegard Nossum | 2009-05-16 04:26:20 -0500 |
---|---|---|
committer | Vegard Nossum | 2009-06-15 08:49:42 -0500 |
commit | 3b5c760efcddf1ebdd39a2035b554e96febd7466 (patch) | |
tree | efc709a5a17216e66aebe44c5f80fc2ee168edcd /init/do_mounts.c | |
parent | 3446a8aa7ebcbc0a799e5e8fc4f2da0738d6bc21 (diff) | |
download | kernel-3b5c760efcddf1ebdd39a2035b554e96febd7466.tar.gz kernel-3b5c760efcddf1ebdd39a2035b554e96febd7466.tar.xz kernel-3b5c760efcddf1ebdd39a2035b554e96febd7466.zip |
fs: fix do_mount_root() false positive kmemcheck warning
This false positive is due to the fact that do_mount_root() fakes a
mount option (which is normally read from userspace), and the kernel
unconditionally reads a whole page for the mount option.
Hide the false positive by using the new __getname_gfp() with the
__GFP_NOTRACK_FALSE_POSITIVE flag.
Cc: Al Viro <viro@zeniv.linux.org.uk>
Signed-off-by: Vegard Nossum <vegard.nossum@gmail.com>
Diffstat (limited to 'init/do_mounts.c')
-rw-r--r-- | init/do_mounts.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/init/do_mounts.c b/init/do_mounts.c index dd7ee5f203f3..093f65915501 100644 --- a/init/do_mounts.c +++ b/init/do_mounts.c | |||
@@ -231,7 +231,8 @@ static int __init do_mount_root(char *name, char *fs, int flags, void *data) | |||
231 | 231 | ||
232 | void __init mount_block_root(char *name, int flags) | 232 | void __init mount_block_root(char *name, int flags) |
233 | { | 233 | { |
234 | char *fs_names = __getname(); | 234 | char *fs_names = __getname_gfp(GFP_KERNEL |
235 | | __GFP_NOTRACK_FALSE_POSITIVE); | ||
235 | char *p; | 236 | char *p; |
236 | #ifdef CONFIG_BLOCK | 237 | #ifdef CONFIG_BLOCK |
237 | char b[BDEVNAME_SIZE]; | 238 | char b[BDEVNAME_SIZE]; |