aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorH Hartley Sweeten2012-05-31 18:26:10 -0500
committerLinus Torvalds2012-05-31 19:49:27 -0500
commitc67e5382fb3f312c95d8d01db40fb398e6da454d (patch)
tree6e1830da7102e4f873d05b067aa39ba4425eefbc /init/do_mounts_initrd.c
parent243f3803cf2a3665092c5fd6f924f453694681a6 (diff)
downloadkernel-c67e5382fb3f312c95d8d01db40fb398e6da454d.tar.gz
kernel-c67e5382fb3f312c95d8d01db40fb398e6da454d.tar.xz
kernel-c67e5382fb3f312c95d8d01db40fb398e6da454d.zip
init: disable sparse checking of the mount.o source files
The init/mount.o source files produce a number of sparse warnings of the type: warning: incorrect type in argument 1 (different address spaces) expected char [noderef] <asn:1>*dev_name got char *name This is due to the syscalls expecting some of the arguments to be user pointers but they are being passed as kernel pointers. This is harmless but adds a lot of noise to a sparse build. To limit the noise just disable the sparse checking in the relevant source files, but still display a warning so that the user knows this has been done. Since the sparse checking has been disabled we can also remove the __user __force casts that are scattered thru the source. Signed-off-by: H Hartley Sweeten <hsweeten@visionengravers.com> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/do_mounts_initrd.c')
-rw-r--r--init/do_mounts_initrd.c10
1 files changed, 10 insertions, 0 deletions
diff --git a/init/do_mounts_initrd.c b/init/do_mounts_initrd.c
index 9047330c73e9..135959a276be 100644
--- a/init/do_mounts_initrd.c
+++ b/init/do_mounts_initrd.c
@@ -1,3 +1,13 @@
1/*
2 * Many of the syscalls used in this file expect some of the arguments
3 * to be __user pointers not __kernel pointers. To limit the sparse
4 * noise, turn off sparse checking for this file.
5 */
6#ifdef __CHECKER__
7#undef __CHECKER__
8#warning "Sparse checking disabled for this file"
9#endif
10
1#include <linux/unistd.h> 11#include <linux/unistd.h>
2#include <linux/kernel.h> 12#include <linux/kernel.h>
3#include <linux/fs.h> 13#include <linux/fs.h>