diff options
author | Martin Schwidefsky | 2006-01-06 02:19:28 -0600 |
---|---|---|
committer | Linus Torvalds | 2006-01-06 10:33:53 -0600 |
commit | 347a8dc3b815f0c0fa62a1df075184ffe4cbdcf1 (patch) | |
tree | a6ec76690127e87fe6efa42b6238caadd6c07e7b /init/do_mounts_rd.c | |
parent | 9bbc8346fb21fad3f678220b067450e436e45dbf (diff) | |
download | kernel-347a8dc3b815f0c0fa62a1df075184ffe4cbdcf1.tar.gz kernel-347a8dc3b815f0c0fa62a1df075184ffe4cbdcf1.tar.xz kernel-347a8dc3b815f0c0fa62a1df075184ffe4cbdcf1.zip |
[PATCH] s390: cleanup Kconfig
Sanitize some s390 Kconfig options. We have ARCH_S390, ARCH_S390X,
ARCH_S390_31, 64BIT, S390_SUPPORT and COMPAT. Replace these 6 options by
S390, 64BIT and COMPAT.
Signed-off-by: Martin Schwidefsky <schwidefsky@de.ibm.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'init/do_mounts_rd.c')
-rw-r--r-- | init/do_mounts_rd.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/init/do_mounts_rd.c b/init/do_mounts_rd.c index c10b08a80982..c2683fcd792d 100644 --- a/init/do_mounts_rd.c +++ b/init/do_mounts_rd.c | |||
@@ -145,7 +145,7 @@ int __init rd_load_image(char *from) | |||
145 | int nblocks, i, disk; | 145 | int nblocks, i, disk; |
146 | char *buf = NULL; | 146 | char *buf = NULL; |
147 | unsigned short rotate = 0; | 147 | unsigned short rotate = 0; |
148 | #if !defined(CONFIG_ARCH_S390) && !defined(CONFIG_PPC_ISERIES) | 148 | #if !defined(CONFIG_S390) && !defined(CONFIG_PPC_ISERIES) |
149 | char rotator[4] = { '|' , '/' , '-' , '\\' }; | 149 | char rotator[4] = { '|' , '/' , '-' , '\\' }; |
150 | #endif | 150 | #endif |
151 | 151 | ||
@@ -237,7 +237,7 @@ int __init rd_load_image(char *from) | |||
237 | } | 237 | } |
238 | sys_read(in_fd, buf, BLOCK_SIZE); | 238 | sys_read(in_fd, buf, BLOCK_SIZE); |
239 | sys_write(out_fd, buf, BLOCK_SIZE); | 239 | sys_write(out_fd, buf, BLOCK_SIZE); |
240 | #if !defined(CONFIG_ARCH_S390) && !defined(CONFIG_PPC_ISERIES) | 240 | #if !defined(CONFIG_S390) && !defined(CONFIG_PPC_ISERIES) |
241 | if (!(i % 16)) { | 241 | if (!(i % 16)) { |
242 | printk("%c\b", rotator[rotate & 0x3]); | 242 | printk("%c\b", rotator[rotate & 0x3]); |
243 | rotate++; | 243 | rotate++; |