aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorYinghai Lu2014-08-08 16:23:14 -0500
committerLinus Torvalds2014-08-08 17:57:26 -0500
commitd97b07c54f34e88352ebe676beb798c8f59ac588 (patch)
tree3b864aca26ab13d9fdcdca3d1bdabc69830cea01 /init/do_mounts_rd.c
parent38747439914c468ecba70b492b54dc4ef0b50453 (diff)
downloadkernel-d97b07c54f34e88352ebe676beb798c8f59ac588.tar.gz
kernel-d97b07c54f34e88352ebe676beb798c8f59ac588.tar.xz
kernel-d97b07c54f34e88352ebe676beb798c8f59ac588.zip
initramfs: support initramfs that is bigger than 2GiB
Now with 64bit bzImage and kexec tools, we support ramdisk that size is bigger than 2g, as we could put it above 4G. Found compressed initramfs image could not be decompressed properly. It turns out that image length is int during decompress detection, and it will become < 0 when length is more than 2G. Furthermore, during decompressing len as int is used for inbuf count, that has problem too. Change len to long, that should be ok as on 32 bit platform long is 32bits. Tested with following compressed initramfs image as root with kexec. gzip, bzip2, xz, lzma, lzop, lz4. run time for populate_rootfs(): size name Nehalem-EX Westmere-EX Ivybridge-EX 9034400256 root_img : 26s 24s 30s 3561095057 root_img.lz4 : 28s 27s 27s 3459554629 root_img.lzo : 29s 29s 28s 3219399480 root_img.gz : 64s 62s 49s 2251594592 root_img.xz : 262s 260s 183s 2226366598 root_img.lzma: 386s 376s 277s 2901482513 root_img.bz2 : 635s 599s Signed-off-by: Yinghai Lu <yinghai@kernel.org> Cc: "H. Peter Anvin" <hpa@zytor.com> Cc: Ingo Molnar <mingo@elte.hu> Cc: Rashika Kheria <rashika.kheria@gmail.com> Cc: Josh Triplett <josh@joshtriplett.org> Cc: Kyungsik Lee <kyungsik.lee@lge.com> Cc: P J P <ppandit@redhat.com> Cc: Al Viro <viro@zeniv.linux.org.uk> Cc: Tetsuo Handa <penguin-kernel@i-love.sakura.ne.jp> Cc: "Daniel M. Weeks" <dan@danweeks.net> Cc: Alexandre Courbot <acourbot@nvidia.com> Cc: Jan Beulich <JBeulich@suse.com> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/do_mounts_rd.c')
-rw-r--r--init/do_mounts_rd.c10
1 files changed, 5 insertions, 5 deletions
diff --git a/init/do_mounts_rd.c b/init/do_mounts_rd.c
index a8227022e3a0..e5d059e8aa11 100644
--- a/init/do_mounts_rd.c
+++ b/init/do_mounts_rd.c
@@ -311,9 +311,9 @@ static int exit_code;
311static int decompress_error; 311static int decompress_error;
312static int crd_infd, crd_outfd; 312static int crd_infd, crd_outfd;
313 313
314static int __init compr_fill(void *buf, unsigned int len) 314static long __init compr_fill(void *buf, unsigned long len)
315{ 315{
316 int r = sys_read(crd_infd, buf, len); 316 long r = sys_read(crd_infd, buf, len);
317 if (r < 0) 317 if (r < 0)
318 printk(KERN_ERR "RAMDISK: error while reading compressed data"); 318 printk(KERN_ERR "RAMDISK: error while reading compressed data");
319 else if (r == 0) 319 else if (r == 0)
@@ -321,13 +321,13 @@ static int __init compr_fill(void *buf, unsigned int len)
321 return r; 321 return r;
322} 322}
323 323
324static int __init compr_flush(void *window, unsigned int outcnt) 324static long __init compr_flush(void *window, unsigned long outcnt)
325{ 325{
326 int written = sys_write(crd_outfd, window, outcnt); 326 long written = sys_write(crd_outfd, window, outcnt);
327 if (written != outcnt) { 327 if (written != outcnt) {
328 if (decompress_error == 0) 328 if (decompress_error == 0)
329 printk(KERN_ERR 329 printk(KERN_ERR
330 "RAMDISK: incomplete write (%d != %d)\n", 330 "RAMDISK: incomplete write (%ld != %ld)\n",
331 written, outcnt); 331 written, outcnt);
332 decompress_error = 1; 332 decompress_error = 1;
333 return -1; 333 return -1;