diff options
author | Zdenek Pavlas | 2006-03-25 05:07:49 -0600 |
---|---|---|
committer | Linus Torvalds | 2006-03-25 10:22:57 -0600 |
commit | 340e48e662dc9bf79cdd9dc755cb2eb2bad580cd (patch) | |
tree | dcd67a41171101d47cf9afa77f642fc2b3efe172 /init/initramfs.c | |
parent | 05eeae208d08a05a6980cf2ff61f02843c0955fd (diff) | |
download | kernel-340e48e662dc9bf79cdd9dc755cb2eb2bad580cd.tar.gz kernel-340e48e662dc9bf79cdd9dc755cb2eb2bad580cd.tar.xz kernel-340e48e662dc9bf79cdd9dc755cb2eb2bad580cd.zip |
[PATCH] BLK_DEV_INITRD: do not require BLK_DEV_RAM=y
Initramfs initrd images do not need a ramdisk device, so remove this
restriction in Kconfig. BLK_DEV_RAM=n saves about 13k on i386. Also
without ramdisk device there's no need for "dry run", so initramfs unpacks
much faster.
People using cramfs, squashfs, or gzipped ext2/minix initrd images are
probably smart enough not to turn off ramdisk support by accident.
Cc: Al Viro <viro@ftp.linux.org.uk>
Cc: Christoph Hellwig <hch@lst.de>
Cc: "H. Peter Anvin" <hpa@zytor.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'init/initramfs.c')
-rw-r--r-- | init/initramfs.c | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/init/initramfs.c b/init/initramfs.c index 637344b05981..77b934cccefe 100644 --- a/init/initramfs.c +++ b/init/initramfs.c | |||
@@ -506,6 +506,7 @@ void __init populate_rootfs(void) | |||
506 | panic(err); | 506 | panic(err); |
507 | #ifdef CONFIG_BLK_DEV_INITRD | 507 | #ifdef CONFIG_BLK_DEV_INITRD |
508 | if (initrd_start) { | 508 | if (initrd_start) { |
509 | #ifdef CONFIG_BLK_DEV_RAM | ||
509 | int fd; | 510 | int fd; |
510 | printk(KERN_INFO "checking if image is initramfs..."); | 511 | printk(KERN_INFO "checking if image is initramfs..."); |
511 | err = unpack_to_rootfs((char *)initrd_start, | 512 | err = unpack_to_rootfs((char *)initrd_start, |
@@ -525,6 +526,15 @@ void __init populate_rootfs(void) | |||
525 | sys_close(fd); | 526 | sys_close(fd); |
526 | free_initrd(); | 527 | free_initrd(); |
527 | } | 528 | } |
529 | #else | ||
530 | printk(KERN_INFO "Unpacking initramfs..."); | ||
531 | err = unpack_to_rootfs((char *)initrd_start, | ||
532 | initrd_end - initrd_start, 0); | ||
533 | if (err) | ||
534 | panic(err); | ||
535 | printk(" done\n"); | ||
536 | free_initrd(); | ||
537 | #endif | ||
528 | } | 538 | } |
529 | #endif | 539 | #endif |
530 | } | 540 | } |