diff options
author | Namhyung Kim | 2010-10-26 16:22:42 -0500 |
---|---|---|
committer | Linus Torvalds | 2010-10-26 18:52:15 -0500 |
commit | 562f5e638de4ef451226552fe8dd7847bacea24e (patch) | |
tree | 69a0ac78c9eca823a297c4b8e0810a5b1d4e3ee8 /init/initramfs.c | |
parent | f0cfec11180973e4f4b2b6909623e47eaaf7ecfe (diff) | |
download | kernel-562f5e638de4ef451226552fe8dd7847bacea24e.tar.gz kernel-562f5e638de4ef451226552fe8dd7847bacea24e.tar.xz kernel-562f5e638de4ef451226552fe8dd7847bacea24e.zip |
init: mark __user address space on string literals
When calling syscall service routines in kernel, some of arguments should
be user pointers but were missing __user markup on string literals. Add
it. Removes some sparse warnings.
Signed-off-by: Namhyung Kim <namhyung@gmail.com>
Cc: Phillip Lougher <phillip@lougher.demon.co.uk>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init/initramfs.c')
-rw-r--r-- | init/initramfs.c | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/init/initramfs.c b/init/initramfs.c index 4b9c20205092..d9c6e782ff53 100644 --- a/init/initramfs.c +++ b/init/initramfs.c | |||
@@ -528,7 +528,7 @@ static void __init clean_rootfs(void) | |||
528 | struct linux_dirent64 *dirp; | 528 | struct linux_dirent64 *dirp; |
529 | int num; | 529 | int num; |
530 | 530 | ||
531 | fd = sys_open("/", O_RDONLY, 0); | 531 | fd = sys_open((const char __user __force *) "/", O_RDONLY, 0); |
532 | WARN_ON(fd < 0); | 532 | WARN_ON(fd < 0); |
533 | if (fd < 0) | 533 | if (fd < 0) |
534 | return; | 534 | return; |
@@ -590,7 +590,8 @@ static int __init populate_rootfs(void) | |||
590 | } | 590 | } |
591 | printk(KERN_INFO "rootfs image is not initramfs (%s)" | 591 | printk(KERN_INFO "rootfs image is not initramfs (%s)" |
592 | "; looks like an initrd\n", err); | 592 | "; looks like an initrd\n", err); |
593 | fd = sys_open("/initrd.image", O_WRONLY|O_CREAT, 0700); | 593 | fd = sys_open((const char __user __force *) "/initrd.image", |
594 | O_WRONLY|O_CREAT, 0700); | ||
594 | if (fd >= 0) { | 595 | if (fd >= 0) { |
595 | sys_write(fd, (char *)initrd_start, | 596 | sys_write(fd, (char *)initrd_start, |
596 | initrd_end - initrd_start); | 597 | initrd_end - initrd_start); |