diff options
author | Linus Torvalds | 2017-05-09 12:10:15 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-09 12:10:15 -0500 |
commit | 4a1e31c68e9f40be32838944931178b0d9ed9162 (patch) | |
tree | 98b2cd1280ec759543a07a9517db04706ebf5de5 /init/noinitramfs.c | |
parent | c6778ff813d2ca3e3c8733c87dc8b6831a64578b (diff) | |
parent | cf4100d1cddcd243f80ac2af2e4c4273919ff225 (diff) | |
download | kernel-master.tar.gz kernel-master.tar.xz kernel-master.zip |
Pull ARC updates from Vineet Gupta:
- AXS10x platform clk updates for I2S, PGU
- add region based cache flush operation for ARCv2 cores
- enforce PAE40 dependency on HIGHMEM
- ptrace support for additional regs in ARCv2 cores
- fix build failure in linux-next dut to a header include ordering
change
* tag 'arc-4.12-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/vgupta/arc:
Revert "ARCv2: Allow enabling PAE40 w/o HIGHMEM"
ARC: mm: fix build failure in linux-next for UP builds
ARCv2: ptrace: provide regset for accumulator/r30 regs
elf: Add ARCv2 specific core note section
ARCv2: mm: micro-optimize region flush generated code
ARCv2: mm: Merge 2 updates to DC_CTRL for region flush
ARCv2: mm: Implement cache region flush operations
ARC: mm: Move full_page computation into cache version agnostic wrapper
arc: axs10x: Fix ARC PGU default clock frequency
arc: axs10x: Add DT bindings for I2S audio playback
Diffstat (limited to 'init/noinitramfs.c')
0 files changed, 0 insertions, 0 deletions