diff options
author | Peter Zijlstra | 2016-11-14 10:12:23 -0600 |
---|---|---|
committer | Ingo Molnar | 2017-01-14 04:37:18 -0600 |
commit | 1e24edca0557dba6486d39d3c24c288475432bcf (patch) | |
tree | 9ee0931fdfa80b2b2b809bd26ad2aced7c8bce33 /init | |
parent | 2b0b211134a65401ed874ce0d5d48844f4f6f341 (diff) | |
download | kernel-1e24edca0557dba6486d39d3c24c288475432bcf.tar.gz kernel-1e24edca0557dba6486d39d3c24c288475432bcf.tar.xz kernel-1e24edca0557dba6486d39d3c24c288475432bcf.zip |
locking/atomic, kref: Add KREF_INIT()
Since we need to change the implementation, stop exposing internals.
Provide KREF_INIT() to allow static initialization of struct kref.
Signed-off-by: Peter Zijlstra (Intel) <peterz@infradead.org>
Cc: Andrew Morton <akpm@linux-foundation.org>
Cc: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Paul E. McKenney <paulmck@linux.vnet.ibm.com>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: linux-kernel@vger.kernel.org
Signed-off-by: Ingo Molnar <mingo@kernel.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/version.c | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/init/version.c b/init/version.c index fe41a63efed6..5606341e9efd 100644 --- a/init/version.c +++ b/init/version.c | |||
@@ -23,9 +23,7 @@ int version_string(LINUX_VERSION_CODE); | |||
23 | #endif | 23 | #endif |
24 | 24 | ||
25 | struct uts_namespace init_uts_ns = { | 25 | struct uts_namespace init_uts_ns = { |
26 | .kref = { | 26 | .kref = KREF_INIT(2), |
27 | .refcount = ATOMIC_INIT(2), | ||
28 | }, | ||
29 | .name = { | 27 | .name = { |
30 | .sysname = UTS_SYSNAME, | 28 | .sysname = UTS_SYSNAME, |
31 | .nodename = UTS_NODENAME, | 29 | .nodename = UTS_NODENAME, |