diff options
author | Arnd Bergmann | 2006-10-02 04:18:26 -0500 |
---|---|---|
committer | Linus Torvalds | 2006-10-02 09:57:23 -0500 |
commit | 6760856791c6e527da678021ee6a67896549d4da (patch) | |
tree | 31bf78dac3a2ea68282ae394aeedb15bc92ae7d7 /init | |
parent | 2453a3062d36f39f01302f9f1ad18e7a0c54fe38 (diff) | |
download | kernel-6760856791c6e527da678021ee6a67896549d4da.tar.gz kernel-6760856791c6e527da678021ee6a67896549d4da.tar.xz kernel-6760856791c6e527da678021ee6a67896549d4da.zip |
[PATCH] introduce kernel_execve
The use of execve() in the kernel is dubious, since it relies on the
__KERNEL_SYSCALLS__ mechanism that stores the result in a global errno
variable. As a first step of getting rid of this, change all users to a
global kernel_execve function that returns a proper error code.
This function is a terrible hack, and a later patch removes it again after the
kernel syscalls are gone.
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
Cc: Andi Kleen <ak@muc.de>
Cc: Paul Mackerras <paulus@samba.org>
Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org>
Cc: Richard Henderson <rth@twiddle.net>
Cc: Ivan Kokshaysky <ink@jurassic.park.msu.ru>
Cc: Russell King <rmk@arm.linux.org.uk>
Cc: Ian Molton <spyro@f2s.com>
Cc: Mikael Starvik <starvik@axis.com>
Cc: David Howells <dhowells@redhat.com>
Cc: Yoshinori Sato <ysato@users.sourceforge.jp>
Cc: Hirokazu Takata <takata.hirokazu@renesas.com>
Cc: Ralf Baechle <ralf@linux-mips.org>
Cc: Kyle McMartin <kyle@mcmartin.ca>
Cc: Heiko Carstens <heiko.carstens@de.ibm.com>
Cc: Martin Schwidefsky <schwidefsky@de.ibm.com>
Cc: Paul Mundt <lethal@linux-sh.org>
Cc: Kazumoto Kojima <kkojima@rr.iij4u.or.jp>
Cc: Richard Curnow <rc@rc0.org.uk>
Cc: William Lee Irwin III <wli@holomorphy.com>
Cc: "David S. Miller" <davem@davemloft.net>
Cc: Jeff Dike <jdike@addtoit.com>
Cc: Paolo 'Blaisorblade' Giarrusso <blaisorblade@yahoo.it>
Cc: Miles Bader <uclinux-v850@lsi.nec.co.jp>
Cc: Chris Zankel <chris@zankel.net>
Cc: "Luck, Tony" <tony.luck@intel.com>
Cc: Geert Uytterhoeven <geert@linux-m68k.org>
Cc: Roman Zippel <zippel@linux-m68k.org>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/do_mounts_initrd.c | 3 | ||||
-rw-r--r-- | init/main.c | 4 |
2 files changed, 2 insertions, 5 deletions
diff --git a/init/do_mounts_initrd.c b/init/do_mounts_initrd.c index a06f037fa000..919a80cb322e 100644 --- a/init/do_mounts_initrd.c +++ b/init/do_mounts_initrd.c | |||
@@ -1,4 +1,3 @@ | |||
1 | #define __KERNEL_SYSCALLS__ | ||
2 | #include <linux/unistd.h> | 1 | #include <linux/unistd.h> |
3 | #include <linux/kernel.h> | 2 | #include <linux/kernel.h> |
4 | #include <linux/fs.h> | 3 | #include <linux/fs.h> |
@@ -35,7 +34,7 @@ static int __init do_linuxrc(void * shell) | |||
35 | (void) sys_open("/dev/console",O_RDWR,0); | 34 | (void) sys_open("/dev/console",O_RDWR,0); |
36 | (void) sys_dup(0); | 35 | (void) sys_dup(0); |
37 | (void) sys_dup(0); | 36 | (void) sys_dup(0); |
38 | return execve(shell, argv, envp_init); | 37 | return kernel_execve(shell, argv, envp_init); |
39 | } | 38 | } |
40 | 39 | ||
41 | static void __init handle_initrd(void) | 40 | static void __init handle_initrd(void) |
diff --git a/init/main.c b/init/main.c index 0766e69712b2..a49b00235bda 100644 --- a/init/main.c +++ b/init/main.c | |||
@@ -9,8 +9,6 @@ | |||
9 | * Simplified starting of init: Michael A. Griffith <grif@acm.org> | 9 | * Simplified starting of init: Michael A. Griffith <grif@acm.org> |
10 | */ | 10 | */ |
11 | 11 | ||
12 | #define __KERNEL_SYSCALLS__ | ||
13 | |||
14 | #include <linux/types.h> | 12 | #include <linux/types.h> |
15 | #include <linux/module.h> | 13 | #include <linux/module.h> |
16 | #include <linux/proc_fs.h> | 14 | #include <linux/proc_fs.h> |
@@ -703,7 +701,7 @@ static void do_pre_smp_initcalls(void) | |||
703 | static void run_init_process(char *init_filename) | 701 | static void run_init_process(char *init_filename) |
704 | { | 702 | { |
705 | argv_init[0] = init_filename; | 703 | argv_init[0] = init_filename; |
706 | execve(init_filename, argv_init, envp_init); | 704 | kernel_execve(init_filename, argv_init, envp_init); |
707 | } | 705 | } |
708 | 706 | ||
709 | static int init(void * unused) | 707 | static int init(void * unused) |