diff options
author | Ingo Molnar | 2017-02-07 01:49:17 -0600 |
---|---|---|
committer | Ingo Molnar | 2017-02-07 01:49:17 -0600 |
commit | 87a8d03266a55f18f31fdb71c28a8dcffe39124d (patch) | |
tree | ab337ca060871296a8dc5d47fcd45da9dcb17a3a /init | |
parent | 696204faa6e8a318320ebb49d9fa69bc8275644d (diff) | |
parent | d5adbfcd5f7bcc6fa58a41c5c5ada0e5c826ce2c (diff) | |
download | kernel-87a8d03266a55f18f31fdb71c28a8dcffe39124d.tar.gz kernel-87a8d03266a55f18f31fdb71c28a8dcffe39124d.tar.xz kernel-87a8d03266a55f18f31fdb71c28a8dcffe39124d.zip |
Merge tag 'v4.10-rc7' into efi/core, to pick up fixes
Signed-off-by: Ingo Molnar <mingo@kernel.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index e1a937348a3e..4dd8bd232a1d 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1987,6 +1987,10 @@ config MODVERSIONS | |||
1987 | make them incompatible with the kernel you are running. If | 1987 | make them incompatible with the kernel you are running. If |
1988 | unsure, say N. | 1988 | unsure, say N. |
1989 | 1989 | ||
1990 | config MODULE_REL_CRCS | ||
1991 | bool | ||
1992 | depends on MODVERSIONS | ||
1993 | |||
1990 | config MODULE_SRCVERSION_ALL | 1994 | config MODULE_SRCVERSION_ALL |
1991 | bool "Source checksum for all modules" | 1995 | bool "Source checksum for all modules" |
1992 | help | 1996 | help |