diff options
author | Linus Torvalds | 2017-05-04 14:26:43 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-04 14:26:43 -0500 |
commit | 4ac4d584886a4f47f8ff3bca0f32ff9a2987d3e5 (patch) | |
tree | f5fa439ec5f73d6b5cf9a5a3ffe9b53f70fa27b4 /lib | |
parent | 8d5e72dfdf0fa29a21143fd72746c6f43295ce9f (diff) | |
parent | 842be75c77cb72ee546a2b19da9c285fb3ded660 (diff) | |
download | kernel-4ac4d584886a4f47f8ff3bca0f32ff9a2987d3e5.tar.gz kernel-4ac4d584886a4f47f8ff3bca0f32ff9a2987d3e5.tar.xz kernel-4ac4d584886a4f47f8ff3bca0f32ff9a2987d3e5.zip |
Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net
Pull networking fixes from David Miller:
1) The wireless rate info fix from Johannes Berg.
2) When a RAW socket is in hdrincl mode, we need to make sure that the
user provided at least a minimally sized ipv4/ipv6 header. Fix from
Alexander Potapenko.
3) We must emit IFLA_PHYS_PORT_NAME netlink attributes using
nla_put_string() so that it is NULL terminated.
4) Fix a bug in TCP fastopen handling, wherein child sockets
erroneously inherit the fastopen_req from the parent, and later can
end up derefencing freed memory or doing a double free. From Eric
Dumazet.
5) Don't clear out netdev stats at close time in tg3 driver, from
YueHaibing.
6) Fix refcount leak in xt_CT, from Gao Feng.
7) In nft_set_bitmap() don't leak dummy elements, from Liping Zhang.
8) Fix deadlock due to taking the expectation lock twice, also from
Liping Zhang.
9) Make xt_socket work again with ipv6, from Peter Tirsek.
10) Don't allow IPV6 to be used with IPVS if ipv6.disable=1, from Paolo
Abeni.
11) Make the BPF loader more flexible wrt. changes to the bpf MAP entry
layout. From Jesper Dangaard Brouer.
12) Fix ethtool reported device name in aquantia driver, from Pavel
Belous.
13) Fix build failures due to the compile time size test not working in
netfilter conntrack. From Geert Uytterhoeven.
* git://git.kernel.org/pub/scm/linux/kernel/git/davem/net: (52 commits)
cfg80211: make RATE_INFO_BW_20 the default
ipv6: initialize route null entry in addrconf_init()
qede: Fix possible misconfiguration of advertised autoneg value.
qed: Fix overriding of supported autoneg value.
qed*: Fix possible overflow for status block id field.
rtnetlink: NUL-terminate IFLA_PHYS_PORT_NAME string
netvsc: make sure napi enabled before vmbus_open
aquantia: Fix driver name reported by ethtool
ipv4, ipv6: ensure raw socket message is big enough to hold an IP header
net/sched: remove redundant null check on head
tcp: do not inherit fastopen_req from parent
forcedeth: remove unnecessary carrier status check
ibmvnic: Move queue restarting in ibmvnic_tx_complete
ibmvnic: Record SKB RX queue during poll
ibmvnic: Continue skb processing after skb completion error
ibmvnic: Check for driver reset first in ibmvnic_xmit
ibmvnic: Wait for any pending scrqs entries at driver close
ibmvnic: Clean up tx pools when closing
ibmvnic: Whitespace correction in release_rx_pools
ibmvnic: Delete napi's when releasing driver resources
...
Diffstat (limited to 'lib')
-rw-r--r-- | lib/test_bpf.c | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/lib/test_bpf.c b/lib/test_bpf.c index a0f66280ea50..889bc31785be 100644 --- a/lib/test_bpf.c +++ b/lib/test_bpf.c | |||
@@ -4769,8 +4769,8 @@ static struct bpf_test tests[] = { | |||
4769 | BPF_LD_IMM64(R1, 3), | 4769 | BPF_LD_IMM64(R1, 3), |
4770 | BPF_LD_IMM64(R2, 2), | 4770 | BPF_LD_IMM64(R2, 2), |
4771 | BPF_JMP_REG(BPF_JGE, R1, R2, 2), | 4771 | BPF_JMP_REG(BPF_JGE, R1, R2, 2), |
4772 | BPF_LD_IMM64(R0, 0xffffffffffffffffUL), | 4772 | BPF_LD_IMM64(R0, 0xffffffffffffffffULL), |
4773 | BPF_LD_IMM64(R0, 0xeeeeeeeeeeeeeeeeUL), | 4773 | BPF_LD_IMM64(R0, 0xeeeeeeeeeeeeeeeeULL), |
4774 | BPF_EXIT_INSN(), | 4774 | BPF_EXIT_INSN(), |
4775 | }, | 4775 | }, |
4776 | INTERNAL, | 4776 | INTERNAL, |
@@ -4784,7 +4784,7 @@ static struct bpf_test tests[] = { | |||
4784 | BPF_LD_IMM64(R1, 3), | 4784 | BPF_LD_IMM64(R1, 3), |
4785 | BPF_LD_IMM64(R2, 2), | 4785 | BPF_LD_IMM64(R2, 2), |
4786 | BPF_JMP_REG(BPF_JGE, R1, R2, 0), | 4786 | BPF_JMP_REG(BPF_JGE, R1, R2, 0), |
4787 | BPF_LD_IMM64(R0, 0xffffffffffffffffUL), | 4787 | BPF_LD_IMM64(R0, 0xffffffffffffffffULL), |
4788 | BPF_EXIT_INSN(), | 4788 | BPF_EXIT_INSN(), |
4789 | }, | 4789 | }, |
4790 | INTERNAL, | 4790 | INTERNAL, |
@@ -4798,8 +4798,8 @@ static struct bpf_test tests[] = { | |||
4798 | BPF_LD_IMM64(R1, 3), | 4798 | BPF_LD_IMM64(R1, 3), |
4799 | BPF_LD_IMM64(R2, 2), | 4799 | BPF_LD_IMM64(R2, 2), |
4800 | BPF_JMP_REG(BPF_JGE, R1, R2, 4), | 4800 | BPF_JMP_REG(BPF_JGE, R1, R2, 4), |
4801 | BPF_LD_IMM64(R0, 0xffffffffffffffffUL), | 4801 | BPF_LD_IMM64(R0, 0xffffffffffffffffULL), |
4802 | BPF_LD_IMM64(R0, 0xeeeeeeeeeeeeeeeeUL), | 4802 | BPF_LD_IMM64(R0, 0xeeeeeeeeeeeeeeeeULL), |
4803 | BPF_EXIT_INSN(), | 4803 | BPF_EXIT_INSN(), |
4804 | }, | 4804 | }, |
4805 | INTERNAL, | 4805 | INTERNAL, |