diff options
author | Linus Torvalds | 2017-05-03 12:05:38 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-03 12:05:38 -0500 |
commit | e5021876c91dc3894b2174cca8fa797f8e29e7b9 (patch) | |
tree | cf6cc6591a8421e0f75cfcfbc10312421bd8e9f1 /lib | |
parent | 46f0537b1ecf672052007c97f102a7e6bf0791e4 (diff) | |
parent | e265eb3a30543a237b2ebc4e0422ac82e55b07e4 (diff) | |
download | kernel-e5021876c91dc3894b2174cca8fa797f8e29e7b9.tar.gz kernel-e5021876c91dc3894b2174cca8fa797f8e29e7b9.tar.xz kernel-e5021876c91dc3894b2174cca8fa797f8e29e7b9.zip |
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/shli/md
Pull MD updates from Shaohua Li:
- Add Partial Parity Log (ppl) feature found in Intel IMSM raid array
by Artur Paszkiewicz. This feature is another way to close RAID5
writehole. The Linux implementation is also available for normal
RAID5 array if specific superblock bit is set.
- A number of md-cluser fixes and enabling md-cluster array resize from
Guoqing Jiang
- A bunch of patches from Ming Lei and Neil Brown to rewrite MD bio
handling related code. Now MD doesn't directly access bio bvec,
bi_phys_segments and uses modern bio API for bio split.
- Improve RAID5 IO pattern to improve performance for hard disk based
RAID5/6 from me.
- Several patches from Song Liu to speed up raid5-cache recovery and
allow raid5 cache feature disabling in runtime.
- Fix a performance regression in raid1 resync from Xiao Ni.
- Other cleanup and fixes from various people.
* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/shli/md: (84 commits)
md/raid10: skip spare disk as 'first' disk
md/raid1: Use a new variable to count flighting sync requests
md: clear WantReplacement once disk is removed
md/raid1/10: remove unused queue
md: handle read-only member devices better.
md/raid10: wait up frozen array in handle_write_completed
uapi: fix linux/raid/md_p.h userspace compilation error
md-cluster: Fix a memleak in an error handling path
md: support disabling of create-on-open semantics.
md: allow creation of mdNNN arrays via md_mod/parameters/new_array
raid5-ppl: use a single mempool for ppl_io_unit and header_page
md/raid0: fix up bio splitting.
md/linear: improve bio splitting.
md/raid5: make chunk_aligned_read() split bios more cleanly.
md/raid10: simplify handle_read_error()
md/raid10: simplify the splitting of requests.
md/raid1: factor out flush_bio_list()
md/raid1: simplify handle_read_error().
Revert "block: introduce bio_copy_data_partial"
md/raid1: simplify alloc_behind_master_bio()
...
Diffstat (limited to 'lib')
-rw-r--r-- | lib/percpu-refcount.c | 17 |
1 files changed, 17 insertions, 0 deletions
diff --git a/lib/percpu-refcount.c b/lib/percpu-refcount.c index 9ac959ef4cae..fe03c6d52761 100644 --- a/lib/percpu-refcount.c +++ b/lib/percpu-refcount.c | |||
@@ -260,6 +260,22 @@ void percpu_ref_switch_to_atomic(struct percpu_ref *ref, | |||
260 | 260 | ||
261 | spin_unlock_irqrestore(&percpu_ref_switch_lock, flags); | 261 | spin_unlock_irqrestore(&percpu_ref_switch_lock, flags); |
262 | } | 262 | } |
263 | EXPORT_SYMBOL_GPL(percpu_ref_switch_to_atomic); | ||
264 | |||
265 | /** | ||
266 | * percpu_ref_switch_to_atomic_sync - switch a percpu_ref to atomic mode | ||
267 | * @ref: percpu_ref to switch to atomic mode | ||
268 | * | ||
269 | * Schedule switching the ref to atomic mode, and wait for the | ||
270 | * switch to complete. Caller must ensure that no other thread | ||
271 | * will switch back to percpu mode. | ||
272 | */ | ||
273 | void percpu_ref_switch_to_atomic_sync(struct percpu_ref *ref) | ||
274 | { | ||
275 | percpu_ref_switch_to_atomic(ref, NULL); | ||
276 | wait_event(percpu_ref_switch_waitq, !ref->confirm_switch); | ||
277 | } | ||
278 | EXPORT_SYMBOL_GPL(percpu_ref_switch_to_atomic_sync); | ||
263 | 279 | ||
264 | /** | 280 | /** |
265 | * percpu_ref_switch_to_percpu - switch a percpu_ref to percpu mode | 281 | * percpu_ref_switch_to_percpu - switch a percpu_ref to percpu mode |
@@ -290,6 +306,7 @@ void percpu_ref_switch_to_percpu(struct percpu_ref *ref) | |||
290 | 306 | ||
291 | spin_unlock_irqrestore(&percpu_ref_switch_lock, flags); | 307 | spin_unlock_irqrestore(&percpu_ref_switch_lock, flags); |
292 | } | 308 | } |
309 | EXPORT_SYMBOL_GPL(percpu_ref_switch_to_percpu); | ||
293 | 310 | ||
294 | /** | 311 | /** |
295 | * percpu_ref_kill_and_confirm - drop the initial ref and schedule confirmation | 312 | * percpu_ref_kill_and_confirm - drop the initial ref and schedule confirmation |