diff options
author | Liping Zhang | 2017-04-23 05:29:30 -0500 |
---|---|---|
committer | Pablo Neira Ayuso | 2017-04-25 04:10:37 -0500 |
commit | 277a292835c196894ef895d5e1fd6170bb916f55 (patch) | |
tree | 20f742f20a4ffc9a8e1e7a524e58f4cd2bb8d635 /net | |
parent | cf3cb246e277d98987aa8d62ef2730dbee2f5fa7 (diff) | |
download | kernel-277a292835c196894ef895d5e1fd6170bb916f55.tar.gz kernel-277a292835c196894ef895d5e1fd6170bb916f55.tar.xz kernel-277a292835c196894ef895d5e1fd6170bb916f55.zip |
netfilter: nft_dynset: continue to next expr if _OP_ADD succeeded
Currently, after adding the following nft rules:
# nft add set x target1 { type ipv4_addr \; flags timeout \;}
# nft add rule x y set add ip daddr timeout 1d @target1 counter
the counters will always be zero despite of the elements are added
to the dynamic set "target1" or not, as we will break the nft expr
traversal unconditionally:
# nft list ruleset
...
set target1 {
...
elements = { 8.8.8.8 expires 23h59m53s}
}
chain output {
...
set add ip daddr timeout 1d @target1 counter packets 0 bytes 0
^ ^
...
}
Since we add the elements to the set successfully, we should continue
to the next expression.
Additionally, if elements are added to "flow table" successfully, we
will _always_ continue to the next expr, even if the operation is
_OP_ADD. So it's better to keep them to be consistent.
Fixes: 22fe54d5fefc ("netfilter: nf_tables: add support for dynamic set updates")
Reported-by: Robert White <rwhite@pobox.com>
Signed-off-by: Liping Zhang <zlpnobody@gmail.com>
Signed-off-by: Pablo Neira Ayuso <pablo@netfilter.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/netfilter/nft_dynset.c | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/net/netfilter/nft_dynset.c b/net/netfilter/nft_dynset.c index 049ad2d9ee66..fafbeea3ed04 100644 --- a/net/netfilter/nft_dynset.c +++ b/net/netfilter/nft_dynset.c | |||
@@ -82,8 +82,7 @@ static void nft_dynset_eval(const struct nft_expr *expr, | |||
82 | nft_set_ext_exists(ext, NFT_SET_EXT_EXPIRATION)) { | 82 | nft_set_ext_exists(ext, NFT_SET_EXT_EXPIRATION)) { |
83 | timeout = priv->timeout ? : set->timeout; | 83 | timeout = priv->timeout ? : set->timeout; |
84 | *nft_set_ext_expiration(ext) = jiffies + timeout; | 84 | *nft_set_ext_expiration(ext) = jiffies + timeout; |
85 | } else if (sexpr == NULL) | 85 | } |
86 | goto out; | ||
87 | 86 | ||
88 | if (sexpr != NULL) | 87 | if (sexpr != NULL) |
89 | sexpr->ops->eval(sexpr, regs, pkt); | 88 | sexpr->ops->eval(sexpr, regs, pkt); |
@@ -92,7 +91,7 @@ static void nft_dynset_eval(const struct nft_expr *expr, | |||
92 | regs->verdict.code = NFT_BREAK; | 91 | regs->verdict.code = NFT_BREAK; |
93 | return; | 92 | return; |
94 | } | 93 | } |
95 | out: | 94 | |
96 | if (!priv->invert) | 95 | if (!priv->invert) |
97 | regs->verdict.code = NFT_BREAK; | 96 | regs->verdict.code = NFT_BREAK; |
98 | } | 97 | } |