diff options
author | Linus Torvalds | 2017-05-03 10:50:52 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-03 10:50:52 -0500 |
commit | 0302e28dee643932ee7b3c112ebccdbb9f8ec32c (patch) | |
tree | 405d4cb3f772ef069ed7f291adc4b74a4e73346e /scripts | |
parent | 89c9fea3c8034cdb2fd745f551cde0b507fd6893 (diff) | |
parent | 8979b02aaf1d6de8d52cc143aa4da961ed32e5a2 (diff) | |
download | kernel-0302e28dee643932ee7b3c112ebccdbb9f8ec32c.tar.gz kernel-0302e28dee643932ee7b3c112ebccdbb9f8ec32c.tar.xz kernel-0302e28dee643932ee7b3c112ebccdbb9f8ec32c.zip |
Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/linux-security
Pull security subsystem updates from James Morris:
"Highlights:
IMA:
- provide ">" and "<" operators for fowner/uid/euid rules
KEYS:
- add a system blacklist keyring
- add KEYCTL_RESTRICT_KEYRING, exposes keyring link restriction
functionality to userland via keyctl()
LSM:
- harden LSM API with __ro_after_init
- add prlmit security hook, implement for SELinux
- revive security_task_alloc hook
TPM:
- implement contextual TPM command 'spaces'"
* 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/linux-security: (98 commits)
tpm: Fix reference count to main device
tpm_tis: convert to using locality callbacks
tpm: fix handling of the TPM 2.0 event logs
tpm_crb: remove a cruft constant
keys: select CONFIG_CRYPTO when selecting DH / KDF
apparmor: Make path_max parameter readonly
apparmor: fix parameters so that the permission test is bypassed at boot
apparmor: fix invalid reference to index variable of iterator line 836
apparmor: use SHASH_DESC_ON_STACK
security/apparmor/lsm.c: set debug messages
apparmor: fix boolreturn.cocci warnings
Smack: Use GFP_KERNEL for smk_netlbl_mls().
smack: fix double free in smack_parse_opts_str()
KEYS: add SP800-56A KDF support for DH
KEYS: Keyring asymmetric key restrict method with chaining
KEYS: Restrict asymmetric key linkage using a specific keychain
KEYS: Add a lookup_restriction function for the asymmetric key type
KEYS: Add KEYCTL_RESTRICT_KEYRING
KEYS: Consistent ordering for __key_link_begin and restrict check
KEYS: Add an optional lookup_restriction hook to key_type
...
Diffstat (limited to 'scripts')
-rw-r--r-- | scripts/selinux/genheaders/genheaders.c | 1 | ||||
-rw-r--r-- | scripts/selinux/mdp/mdp.c | 1 |
2 files changed, 2 insertions, 0 deletions
diff --git a/scripts/selinux/genheaders/genheaders.c b/scripts/selinux/genheaders/genheaders.c index f4dd41f900d5..6a24569c3578 100644 --- a/scripts/selinux/genheaders/genheaders.c +++ b/scripts/selinux/genheaders/genheaders.c | |||
@@ -8,6 +8,7 @@ | |||
8 | #include <string.h> | 8 | #include <string.h> |
9 | #include <errno.h> | 9 | #include <errno.h> |
10 | #include <ctype.h> | 10 | #include <ctype.h> |
11 | #include <sys/socket.h> | ||
11 | 12 | ||
12 | struct security_class_mapping { | 13 | struct security_class_mapping { |
13 | const char *name; | 14 | const char *name; |
diff --git a/scripts/selinux/mdp/mdp.c b/scripts/selinux/mdp/mdp.c index c29fa4a6228d..ffe8179f5d41 100644 --- a/scripts/selinux/mdp/mdp.c +++ b/scripts/selinux/mdp/mdp.c | |||
@@ -32,6 +32,7 @@ | |||
32 | #include <stdlib.h> | 32 | #include <stdlib.h> |
33 | #include <unistd.h> | 33 | #include <unistd.h> |
34 | #include <string.h> | 34 | #include <string.h> |
35 | #include <sys/socket.h> | ||
35 | 36 | ||
36 | static void usage(char *name) | 37 | static void usage(char *name) |
37 | { | 38 | { |