aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFrank Rowand2017-04-25 19:09:53 -0500
committerRob Herring2017-04-27 17:23:54 -0500
commit331f741679564720a49ccf355012e1a8a45686ec (patch)
treecd9e885741c38c349d8d39cd8d1eb4037a730bf0 /scripts
parent09eb03f0598a9ef7e0d5eb440c6b7c15685f0cbf (diff)
downloadkernel-331f741679564720a49ccf355012e1a8a45686ec.tar.gz
kernel-331f741679564720a49ccf355012e1a8a45686ec.tar.xz
kernel-331f741679564720a49ccf355012e1a8a45686ec.zip
of: per-file dtc compiler flags
The dtc compiler version that adds initial support was available in 4.11-rc1. Add the ability to set an additional dtc compiler flag is needed by overlays. Signed-off-by: Frank Rowand <frank.rowand@sony.com> Acked-by: Masahiro Yamada <yamada.masahiro@socionext.com> Signed-off-by: Rob Herring <robh@kernel.org>
Diffstat (limited to 'scripts')
-rw-r--r--scripts/Makefile.lib2
1 files changed, 2 insertions, 0 deletions
diff --git a/scripts/Makefile.lib b/scripts/Makefile.lib
index 8066b6185d1e..01c77403a803 100644
--- a/scripts/Makefile.lib
+++ b/scripts/Makefile.lib
@@ -293,6 +293,8 @@ DTC_FLAGS += -Wnode_name_chars_strict \
293 -Wproperty_name_chars_strict 293 -Wproperty_name_chars_strict
294endif 294endif
295 295
296DTC_FLAGS += $(DTC_FLAGS_$(basetarget))
297
296# Generate an assembly file to wrap the output of the device tree compiler 298# Generate an assembly file to wrap the output of the device tree compiler
297quiet_cmd_dt_S_dtb= DTB $@ 299quiet_cmd_dt_S_dtb= DTB $@
298cmd_dt_S_dtb= \ 300cmd_dt_S_dtb= \