diff options
author | Linus Torvalds | 2017-05-05 14:11:37 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-05 14:11:37 -0500 |
commit | ab182e67ec99ea0c8d7435a32a4a1ed9bb02559a (patch) | |
tree | fa71bef0067a61952561552c6652d922060f5530 /virt | |
parent | 7246f60068840847bdcf595be5f0b5ca632736e0 (diff) | |
parent | 92f66f84d9695d07adf9bc987bbcce4bf9b8e87c (diff) | |
download | kernel-ab182e67ec99ea0c8d7435a32a4a1ed9bb02559a.tar.gz kernel-ab182e67ec99ea0c8d7435a32a4a1ed9bb02559a.tar.xz kernel-ab182e67ec99ea0c8d7435a32a4a1ed9bb02559a.zip |
Merge tag 'arm64-upstream' of git://git.kernel.org/pub/scm/linux/kernel/git/arm64/linux
Pull arm64 updates from Catalin Marinas:
- kdump support, including two necessary memblock additions:
memblock_clear_nomap() and memblock_cap_memory_range()
- ARMv8.3 HWCAP bits for JavaScript conversion instructions, complex
numbers and weaker release consistency
- arm64 ACPI platform MSI support
- arm perf updates: ACPI PMU support, L3 cache PMU in some Qualcomm
SoCs, Cortex-A53 L2 cache events and DTLB refills, MAINTAINERS update
for DT perf bindings
- architected timer errata framework (the arch/arm64 changes only)
- support for DMA_ATTR_FORCE_CONTIGUOUS in the arm64 iommu DMA API
- arm64 KVM refactoring to use common system register definitions
- remove support for ASID-tagged VIVT I-cache (no ARMv8 implementation
using it and deprecated in the architecture) together with some
I-cache handling clean-up
- PE/COFF EFI header clean-up/hardening
- define BUG() instruction without CONFIG_BUG
* tag 'arm64-upstream' of git://git.kernel.org/pub/scm/linux/kernel/git/arm64/linux: (92 commits)
arm64: Fix the DMA mmap and get_sgtable API with DMA_ATTR_FORCE_CONTIGUOUS
arm64: Print DT machine model in setup_machine_fdt()
arm64: pmu: Wire-up Cortex A53 L2 cache events and DTLB refills
arm64: module: split core and init PLT sections
arm64: pmuv3: handle pmuv3+
arm64: Add CNTFRQ_EL0 trap handler
arm64: Silence spurious kbuild warning on menuconfig
arm64: pmuv3: use arm_pmu ACPI framework
arm64: pmuv3: handle !PMUv3 when probing
drivers/perf: arm_pmu: add ACPI framework
arm64: add function to get a cpu's MADT GICC table
drivers/perf: arm_pmu: split out platform device probe logic
drivers/perf: arm_pmu: move irq request/free into probe
drivers/perf: arm_pmu: split cpu-local irq request/free
drivers/perf: arm_pmu: rename irq request/free functions
drivers/perf: arm_pmu: handle no platform_device
drivers/perf: arm_pmu: simplify cpu_pmu_request_irqs()
drivers/perf: arm_pmu: factor out pmu registration
drivers/perf: arm_pmu: fold init into alloc
drivers/perf: arm_pmu: define armpmu_init_fn
...
Diffstat (limited to 'virt')
-rw-r--r-- | virt/kvm/arm/vgic/vgic.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/virt/kvm/arm/vgic/vgic.c b/virt/kvm/arm/vgic/vgic.c index 654dfd40e449..7713d96e85b7 100644 --- a/virt/kvm/arm/vgic/vgic.c +++ b/virt/kvm/arm/vgic/vgic.c | |||
@@ -29,7 +29,9 @@ | |||
29 | #define DEBUG_SPINLOCK_BUG_ON(p) | 29 | #define DEBUG_SPINLOCK_BUG_ON(p) |
30 | #endif | 30 | #endif |
31 | 31 | ||
32 | struct vgic_global __section(.hyp.text) kvm_vgic_global_state = {.gicv3_cpuif = STATIC_KEY_FALSE_INIT,}; | 32 | struct vgic_global kvm_vgic_global_state __ro_after_init = { |
33 | .gicv3_cpuif = STATIC_KEY_FALSE_INIT, | ||
34 | }; | ||
33 | 35 | ||
34 | /* | 36 | /* |
35 | * Locking order is always: | 37 | * Locking order is always: |