diff options
-rw-r--r-- | arch/arm64/boot/dts/hisilicon/hip07.dtsi | 61 |
1 files changed, 61 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/hisilicon/hip07.dtsi b/arch/arm64/boot/dts/hisilicon/hip07.dtsi index 5144eb1c179d..6077def65bec 100644 --- a/arch/arm64/boot/dts/hisilicon/hip07.dtsi +++ b/arch/arm64/boot/dts/hisilicon/hip07.dtsi | |||
@@ -1014,6 +1014,34 @@ | |||
1014 | compatible = "hisilicon,mbigen-v2"; | 1014 | compatible = "hisilicon,mbigen-v2"; |
1015 | reg = <0x0 0xa0080000 0x0 0x10000>; | 1015 | reg = <0x0 0xa0080000 0x0 0x10000>; |
1016 | 1016 | ||
1017 | mbigen_pcie2_a: intc_pcie2_a { | ||
1018 | msi-parent = <&p0_its_dsa_a 0x40087>; | ||
1019 | interrupt-controller; | ||
1020 | #interrupt-cells = <2>; | ||
1021 | num-pins = <10>; | ||
1022 | }; | ||
1023 | |||
1024 | mbigen_sas1: intc_sas1 { | ||
1025 | msi-parent = <&p0_its_dsa_a 0x40000>; | ||
1026 | interrupt-controller; | ||
1027 | #interrupt-cells = <2>; | ||
1028 | num-pins = <128>; | ||
1029 | }; | ||
1030 | |||
1031 | mbigen_sas2: intc_sas2 { | ||
1032 | msi-parent = <&p0_its_dsa_a 0x40040>; | ||
1033 | interrupt-controller; | ||
1034 | #interrupt-cells = <2>; | ||
1035 | num-pins = <128>; | ||
1036 | }; | ||
1037 | |||
1038 | mbigen_smmu_pcie: intc_smmu_pcie { | ||
1039 | msi-parent = <&p0_its_dsa_a 0x40b0c>; | ||
1040 | interrupt-controller; | ||
1041 | #interrupt-cells = <2>; | ||
1042 | num-pins = <3>; | ||
1043 | }; | ||
1044 | |||
1017 | mbigen_usb: intc_usb { | 1045 | mbigen_usb: intc_usb { |
1018 | msi-parent = <&p0_its_dsa_a 0x40080>; | 1046 | msi-parent = <&p0_its_dsa_a 0x40080>; |
1019 | interrupt-controller; | 1047 | interrupt-controller; |
@@ -1022,6 +1050,39 @@ | |||
1022 | }; | 1050 | }; |
1023 | }; | 1051 | }; |
1024 | 1052 | ||
1053 | p0_mbigen_dsa_a: interrupt-controller@c0080000 { | ||
1054 | compatible = "hisilicon,mbigen-v2"; | ||
1055 | reg = <0x0 0xc0080000 0x0 0x10000>; | ||
1056 | |||
1057 | mbigen_dsaf0: intc_dsaf0 { | ||
1058 | msi-parent = <&p0_its_dsa_a 0x40800>; | ||
1059 | interrupt-controller; | ||
1060 | #interrupt-cells = <2>; | ||
1061 | num-pins = <409>; | ||
1062 | }; | ||
1063 | |||
1064 | mbigen_dsa_roce: intc-roce { | ||
1065 | msi-parent = <&p0_its_dsa_a 0x40B1E>; | ||
1066 | interrupt-controller; | ||
1067 | #interrupt-cells = <2>; | ||
1068 | num-pins = <34>; | ||
1069 | }; | ||
1070 | |||
1071 | mbigen_sas0: intc-sas0 { | ||
1072 | msi-parent = <&p0_its_dsa_a 0x40900>; | ||
1073 | interrupt-controller; | ||
1074 | #interrupt-cells = <2>; | ||
1075 | num-pins = <128>; | ||
1076 | }; | ||
1077 | |||
1078 | mbigen_smmu_dsa: intc_smmu_dsa { | ||
1079 | msi-parent = <&p0_its_dsa_a 0x40b20>; | ||
1080 | interrupt-controller; | ||
1081 | #interrupt-cells = <2>; | ||
1082 | num-pins = <3>; | ||
1083 | }; | ||
1084 | }; | ||
1085 | |||
1025 | soc { | 1086 | soc { |
1026 | compatible = "simple-bus"; | 1087 | compatible = "simple-bus"; |
1027 | #address-cells = <2>; | 1088 | #address-cells = <2>; |