diff options
Diffstat (limited to 'arch/arm/boot/dts/am57xx-idk-common.dtsi')
-rw-r--r-- | arch/arm/boot/dts/am57xx-idk-common.dtsi | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/am57xx-idk-common.dtsi b/arch/arm/boot/dts/am57xx-idk-common.dtsi index e5ac1d81d15c..c536b2f5389f 100644 --- a/arch/arm/boot/dts/am57xx-idk-common.dtsi +++ b/arch/arm/boot/dts/am57xx-idk-common.dtsi | |||
@@ -101,6 +101,22 @@ | |||
101 | }; | 101 | }; |
102 | }; | 102 | }; |
103 | 103 | ||
104 | &dra7_pmx_core { | ||
105 | dcan1_pins_default: dcan1_pins_default { | ||
106 | pinctrl-single,pins = < | ||
107 | DRA7XX_CORE_IOPAD(0x37d0, PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */ | ||
108 | DRA7XX_CORE_IOPAD(0x37d4, PIN_INPUT_PULLUP | MUX_MODE0) /* dcan1_rx */ | ||
109 | >; | ||
110 | }; | ||
111 | |||
112 | dcan1_pins_sleep: dcan1_pins_sleep { | ||
113 | pinctrl-single,pins = < | ||
114 | DRA7XX_CORE_IOPAD(0x37d0, MUX_MODE15 | PULL_UP) /* dcan1_tx.off */ | ||
115 | DRA7XX_CORE_IOPAD(0x37d4, MUX_MODE15 | PULL_UP) /* dcan1_rx.off */ | ||
116 | >; | ||
117 | }; | ||
118 | }; | ||
119 | |||
104 | &i2c1 { | 120 | &i2c1 { |
105 | status = "okay"; | 121 | status = "okay"; |
106 | clock-frequency = <400000>; | 122 | clock-frequency = <400000>; |
@@ -391,6 +407,14 @@ | |||
391 | max-frequency = <96000000>; | 407 | max-frequency = <96000000>; |
392 | }; | 408 | }; |
393 | 409 | ||
410 | &dcan1 { | ||
411 | status = "okay"; | ||
412 | pinctrl-names = "default", "sleep", "active"; | ||
413 | pinctrl-0 = <&dcan1_pins_sleep>; | ||
414 | pinctrl-1 = <&dcan1_pins_sleep>; | ||
415 | pinctrl-2 = <&dcan1_pins_default>; | ||
416 | }; | ||
417 | |||
394 | &qspi { | 418 | &qspi { |
395 | status = "okay"; | 419 | status = "okay"; |
396 | 420 | ||