aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/boot/dts/gemini-nas4220b.dts')
-rw-r--r--arch/arm/boot/dts/gemini-nas4220b.dts102
1 files changed, 102 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/gemini-nas4220b.dts b/arch/arm/boot/dts/gemini-nas4220b.dts
new file mode 100644
index 000000000000..7668ba52158e
--- /dev/null
+++ b/arch/arm/boot/dts/gemini-nas4220b.dts
@@ -0,0 +1,102 @@
1/*
2 * Device Tree file for the Gemini-based Raidsonic NAS IB-4220-B
3 */
4
5/dts-v1/;
6
7#include "gemini.dtsi"
8#include <dt-bindings/input/input.h>
9
10/ {
11 model = "Raidsonic NAS IB-4220-B";
12 compatible = "raidsonic,ib-4220-b", "cortina,gemini";
13 #address-cells = <1>;
14 #size-cells = <1>;
15
16 memory { /* 128 MB */
17 device_type = "memory";
18 reg = <0x00000000 0x8000000>;
19 };
20
21 chosen {
22 bootargs = "console=ttyS0,19200n8";
23 stdout-path = &uart0;
24 };
25
26 gpio_keys {
27 compatible = "gpio-keys";
28 #address-cells = <1>;
29 #size-cells = <0>;
30
31 button@29 {
32 debounce_interval = <50>;
33 wakeup-source;
34 linux,code = <KEY_SETUP>;
35 label = "Backup button";
36 gpios = <&gpio1 29 GPIO_ACTIVE_LOW>;
37 };
38 button@31 {
39 debounce_interval = <50>;
40 wakeup-source;
41 linux,code = <KEY_RESTART>;
42 label = "Softreset button";
43 gpios = <&gpio1 31 GPIO_ACTIVE_LOW>;
44 };
45 };
46
47 leds {
48 compatible = "gpio-leds";
49 led@28 {
50 label = "nas4220b:orange:hdd";
51 gpios = <&gpio1 28 GPIO_ACTIVE_HIGH>;
52 default-state = "on";
53 };
54 led@30 {
55 label = "nas4220b:green:os";
56 gpios = <&gpio1 30 GPIO_ACTIVE_HIGH>;
57 default-state = "on";
58 linux,default-trigger = "heartbeat";
59 };
60 };
61
62 soc {
63 flash@30000000 {
64 status = "okay";
65 /* 16MB of flash */
66 reg = <0x30000000 0x01000000>;
67
68 partition@0 {
69 label = "RedBoot";
70 reg = <0x00000000 0x00020000>;
71 read-only;
72 };
73 partition@20000 {
74 label = "Kernel";
75 reg = <0x00020000 0x00300000>;
76 };
77 partition@320000 {
78 label = "Ramdisk";
79 reg = <0x00320000 0x00600000>;
80 };
81 partition@920000 {
82 label = "Application";
83 reg = <0x00920000 0x00600000>;
84 };
85 partition@f20000 {
86 label = "VCTL";
87 reg = <0x00f20000 0x00020000>;
88 read-only;
89 };
90 partition@f40000 {
91 label = "CurConf";
92 reg = <0x00f40000 0x000a0000>;
93 read-only;
94 };
95 partition@fe0000 {
96 label = "FIS directory";
97 reg = <0x00fe0000 0x00020000>;
98 read-only;
99 };
100 };
101 };
102};