diff options
Diffstat (limited to 'arch/arm/boot/dts/imx28.dtsi')
-rw-r--r-- | arch/arm/boot/dts/imx28.dtsi | 28 |
1 files changed, 27 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/imx28.dtsi b/arch/arm/boot/dts/imx28.dtsi index 148fcf4d3b98..2f4ebe0318d3 100644 --- a/arch/arm/boot/dts/imx28.dtsi +++ b/arch/arm/boot/dts/imx28.dtsi | |||
@@ -590,6 +590,22 @@ | |||
590 | fsl,pull-up = <MXS_PULL_ENABLE>; | 590 | fsl,pull-up = <MXS_PULL_ENABLE>; |
591 | }; | 591 | }; |
592 | 592 | ||
593 | mmc2_4bit_pins_b: mmc2-4bit@1 { | ||
594 | reg = <1>; | ||
595 | fsl,pinmux-ids = < | ||
596 | MX28_PAD_SSP2_SCK__SSP2_SCK | ||
597 | MX28_PAD_SSP2_MOSI__SSP2_CMD | ||
598 | MX28_PAD_SSP2_MISO__SSP2_D0 | ||
599 | MX28_PAD_SSP2_SS0__SSP2_D3 | ||
600 | MX28_PAD_SSP2_SS1__SSP2_D1 | ||
601 | MX28_PAD_SSP2_SS2__SSP2_D2 | ||
602 | MX28_PAD_AUART1_RX__SSP2_CARD_DETECT | ||
603 | >; | ||
604 | fsl,drive-strength = <MXS_DRIVE_8mA>; | ||
605 | fsl,voltage = <MXS_VOLTAGE_HIGH>; | ||
606 | fsl,pull-up = <MXS_PULL_ENABLE>; | ||
607 | }; | ||
608 | |||
593 | mmc2_cd_cfg: mmc2-cd-cfg { | 609 | mmc2_cd_cfg: mmc2-cd-cfg { |
594 | fsl,pinmux-ids = < | 610 | fsl,pinmux-ids = < |
595 | MX28_PAD_AUART1_RX__SSP2_CARD_DETECT | 611 | MX28_PAD_AUART1_RX__SSP2_CARD_DETECT |
@@ -597,7 +613,8 @@ | |||
597 | fsl,pull-up = <MXS_PULL_DISABLE>; | 613 | fsl,pull-up = <MXS_PULL_DISABLE>; |
598 | }; | 614 | }; |
599 | 615 | ||
600 | mmc2_sck_cfg: mmc2-sck-cfg { | 616 | mmc2_sck_cfg_a: mmc2-sck-cfg@0 { |
617 | reg = <0>; | ||
601 | fsl,pinmux-ids = < | 618 | fsl,pinmux-ids = < |
602 | MX28_PAD_SSP0_DATA7__SSP2_SCK | 619 | MX28_PAD_SSP0_DATA7__SSP2_SCK |
603 | >; | 620 | >; |
@@ -605,6 +622,15 @@ | |||
605 | fsl,pull-up = <MXS_PULL_DISABLE>; | 622 | fsl,pull-up = <MXS_PULL_DISABLE>; |
606 | }; | 623 | }; |
607 | 624 | ||
625 | mmc2_sck_cfg_b: mmc2-sck-cfg@1 { | ||
626 | reg = <1>; | ||
627 | fsl,pinmux-ids = < | ||
628 | MX28_PAD_SSP2_SCK__SSP2_SCK | ||
629 | >; | ||
630 | fsl,drive-strength = <MXS_DRIVE_12mA>; | ||
631 | fsl,pull-up = <MXS_PULL_DISABLE>; | ||
632 | }; | ||
633 | |||
608 | i2c0_pins_a: i2c0@0 { | 634 | i2c0_pins_a: i2c0@0 { |
609 | reg = <0>; | 635 | reg = <0>; |
610 | fsl,pinmux-ids = < | 636 | fsl,pinmux-ids = < |