diff options
Diffstat (limited to 'arch/arm/boot/dts/imx6q-bx50v3.dtsi')
-rw-r--r-- | arch/arm/boot/dts/imx6q-bx50v3.dtsi | 16 |
1 files changed, 1 insertions, 15 deletions
diff --git a/arch/arm/boot/dts/imx6q-bx50v3.dtsi b/arch/arm/boot/dts/imx6q-bx50v3.dtsi index 36d6bb39593a..c90b26f00e24 100644 --- a/arch/arm/boot/dts/imx6q-bx50v3.dtsi +++ b/arch/arm/boot/dts/imx6q-bx50v3.dtsi | |||
@@ -102,7 +102,7 @@ | |||
102 | 102 | ||
103 | m25_eeprom: m25p80@0 { | 103 | m25_eeprom: m25p80@0 { |
104 | compatible = "atmel,at25"; | 104 | compatible = "atmel,at25"; |
105 | spi-max-frequency = <20000000>; | 105 | spi-max-frequency = <10000000>; |
106 | size = <0x8000>; | 106 | size = <0x8000>; |
107 | pagesize = <64>; | 107 | pagesize = <64>; |
108 | reg = <0>; | 108 | reg = <0>; |
@@ -183,20 +183,6 @@ | |||
183 | interrupt-parent = <&gpio2>; | 183 | interrupt-parent = <&gpio2>; |
184 | interrupts = <3 IRQ_TYPE_LEVEL_LOW>; | 184 | interrupts = <3 IRQ_TYPE_LEVEL_LOW>; |
185 | 185 | ||
186 | P06 { | ||
187 | gpio-hog; | ||
188 | gpios = <6 0>; | ||
189 | output-low; | ||
190 | line-name = "PCA9539-P06"; | ||
191 | }; | ||
192 | |||
193 | P07 { | ||
194 | gpio-hog; | ||
195 | gpios = <7 0>; | ||
196 | output-low; | ||
197 | line-name = "PCA9539-P07"; | ||
198 | }; | ||
199 | |||
200 | P10 { | 186 | P10 { |
201 | gpio-hog; | 187 | gpio-hog; |
202 | gpios = <8 0>; | 188 | gpios = <8 0>; |