diff options
Diffstat (limited to 'arch/arm/boot/dts/socfpga_cyclone5_sodia.dts')
-rw-r--r-- | arch/arm/boot/dts/socfpga_cyclone5_sodia.dts | 23 |
1 files changed, 22 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/socfpga_cyclone5_sodia.dts b/arch/arm/boot/dts/socfpga_cyclone5_sodia.dts index 5b7e3c27e6e9..8860dd2e242c 100644 --- a/arch/arm/boot/dts/socfpga_cyclone5_sodia.dts +++ b/arch/arm/boot/dts/socfpga_cyclone5_sodia.dts | |||
@@ -28,7 +28,7 @@ | |||
28 | stdout-path = "serial0:115200n8"; | 28 | stdout-path = "serial0:115200n8"; |
29 | }; | 29 | }; |
30 | 30 | ||
31 | memory { | 31 | memory@0 { |
32 | name = "memory"; | 32 | name = "memory"; |
33 | device_type = "memory"; | 33 | device_type = "memory"; |
34 | reg = <0x0 0x40000000>; | 34 | reg = <0x0 0x40000000>; |
@@ -121,3 +121,24 @@ | |||
121 | &usb1 { | 121 | &usb1 { |
122 | status = "okay"; | 122 | status = "okay"; |
123 | }; | 123 | }; |
124 | |||
125 | &qspi { | ||
126 | status = "okay"; | ||
127 | |||
128 | flash0: n25q512a@0 { | ||
129 | #address-cells = <1>; | ||
130 | #size-cells = <1>; | ||
131 | compatible = "n25q512a"; | ||
132 | reg = <0>; | ||
133 | spi-max-frequency = <100000000>; | ||
134 | |||
135 | m25p,fast-read; | ||
136 | cdns,page-size = <256>; | ||
137 | cdns,block-size = <16>; | ||
138 | cdns,read-delay = <4>; | ||
139 | cdns,tshsl-ns = <50>; | ||
140 | cdns,tsd2d-ns = <50>; | ||
141 | cdns,tchsh-ns = <4>; | ||
142 | cdns,tslch-ns = <4>; | ||
143 | }; | ||
144 | }; | ||