diff options
Diffstat (limited to 'arch/arm/boot/dts/sun8i-h3-nanopi-neo-air.dts')
-rw-r--r-- | arch/arm/boot/dts/sun8i-h3-nanopi-neo-air.dts | 96 |
1 files changed, 96 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/sun8i-h3-nanopi-neo-air.dts b/arch/arm/boot/dts/sun8i-h3-nanopi-neo-air.dts new file mode 100644 index 000000000000..03ff6f8b93ff --- /dev/null +++ b/arch/arm/boot/dts/sun8i-h3-nanopi-neo-air.dts | |||
@@ -0,0 +1,96 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 Jelle van der Waa <jelle@vdwaa.nl> | ||
3 | * | ||
4 | * This file is dual-licensed: you can use it either under the terms | ||
5 | * of the GPL or the X11 license, at your option. Note that this dual | ||
6 | * licensing only applies to this file, and not this project as a | ||
7 | * whole. | ||
8 | * | ||
9 | * a) This file is free software; you can redistribute it and/or | ||
10 | * modify it under the terms of the GNU General Public License as | ||
11 | * published by the Free Software Foundation; either version 2 of the | ||
12 | * License, or (at your option) any later version. | ||
13 | * | ||
14 | * This file is distributed in the hope that it will be useful, | ||
15 | * but WITHOUT ANY WARRANTY; without even the implied warranty of | ||
16 | * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the | ||
17 | * GNU General Public License for more details. | ||
18 | * | ||
19 | * Or, alternatively, | ||
20 | * | ||
21 | * b) Permission is hereby granted, free of charge, to any person | ||
22 | * obtaining a copy of this software and associated documentation | ||
23 | * files (the "Software"), to deal in the Software without | ||
24 | * restriction, including without limitation the rights to use, | ||
25 | * copy, modify, merge, publish, distribute, sublicense, and/or | ||
26 | * sell copies of the Software, and to permit persons to whom the | ||
27 | * Software is furnished to do so, subject to the following | ||
28 | * conditions: | ||
29 | * | ||
30 | * The above copyright notice and this permission notice shall be | ||
31 | * included in all copies or substantial portions of the Software. | ||
32 | * | ||
33 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, | ||
34 | * EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES | ||
35 | * OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND | ||
36 | * NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT | ||
37 | * HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, | ||
38 | * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING | ||
39 | * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR | ||
40 | * OTHER DEALINGS IN THE SOFTWARE. | ||
41 | */ | ||
42 | |||
43 | /dts-v1/; | ||
44 | #include "sun8i-h3.dtsi" | ||
45 | #include "sunxi-common-regulators.dtsi" | ||
46 | |||
47 | #include <dt-bindings/gpio/gpio.h> | ||
48 | |||
49 | / { | ||
50 | model = "FriendlyARM NanoPi NEO Air"; | ||
51 | compatible = "friendlyarm,nanopi-neo-air", "allwinner,sun8i-h3"; | ||
52 | |||
53 | aliases { | ||
54 | serial0 = &uart0; | ||
55 | }; | ||
56 | |||
57 | chosen { | ||
58 | stdout-path = "serial0:115200n8"; | ||
59 | }; | ||
60 | |||
61 | leds { | ||
62 | compatible = "gpio-leds"; | ||
63 | |||
64 | pwr { | ||
65 | label = "nanopi:green:pwr"; | ||
66 | gpios = <&r_pio 0 10 GPIO_ACTIVE_HIGH>; /* PL10 */ | ||
67 | default-state = "on"; | ||
68 | }; | ||
69 | |||
70 | status { | ||
71 | label = "nanopi:blue:status"; | ||
72 | gpios = <&pio 0 10 GPIO_ACTIVE_HIGH>; /* PA10 */ | ||
73 | }; | ||
74 | }; | ||
75 | }; | ||
76 | |||
77 | &mmc0 { | ||
78 | pinctrl-names = "default"; | ||
79 | pinctrl-0 = <&mmc0_pins_a>, <&mmc0_cd_pin>; | ||
80 | vmmc-supply = <®_vcc3v3>; | ||
81 | bus-width = <4>; | ||
82 | cd-gpios = <&pio 5 6 GPIO_ACTIVE_HIGH>; /* PF6 */ | ||
83 | cd-inverted; | ||
84 | status = "okay"; | ||
85 | }; | ||
86 | |||
87 | &uart0 { | ||
88 | pinctrl-names = "default"; | ||
89 | pinctrl-0 = <&uart0_pins_a>; | ||
90 | status = "okay"; | ||
91 | }; | ||
92 | |||
93 | &usbphy { | ||
94 | /* USB VBUS is always on */ | ||
95 | status = "okay"; | ||
96 | }; | ||