aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/boot/dts/sun8i-h3-orangepi-2.dts')
-rw-r--r--arch/arm/boot/dts/sun8i-h3-orangepi-2.dts1
1 files changed, 0 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/sun8i-h3-orangepi-2.dts b/arch/arm/boot/dts/sun8i-h3-orangepi-2.dts
index 047e9e1c6093..5b6d14555b7c 100644
--- a/arch/arm/boot/dts/sun8i-h3-orangepi-2.dts
+++ b/arch/arm/boot/dts/sun8i-h3-orangepi-2.dts
@@ -46,7 +46,6 @@
46 46
47#include <dt-bindings/gpio/gpio.h> 47#include <dt-bindings/gpio/gpio.h>
48#include <dt-bindings/input/input.h> 48#include <dt-bindings/input/input.h>
49#include <dt-bindings/pinctrl/sun4i-a10.h>
50 49
51/ { 50/ {
52 model = "Xunlong Orange Pi 2"; 51 model = "Xunlong Orange Pi 2";