diff options
Diffstat (limited to 'arch/arm/boot/dts/uniphier-pro4-sanji.dts')
-rw-r--r-- | arch/arm/boot/dts/uniphier-pro4-sanji.dts | 11 |
1 files changed, 6 insertions, 5 deletions
diff --git a/arch/arm/boot/dts/uniphier-pro4-sanji.dts b/arch/arm/boot/dts/uniphier-pro4-sanji.dts index dc4ea8832ce2..6c63c8bad825 100644 --- a/arch/arm/boot/dts/uniphier-pro4-sanji.dts +++ b/arch/arm/boot/dts/uniphier-pro4-sanji.dts | |||
@@ -50,11 +50,6 @@ | |||
50 | model = "UniPhier Pro4 Sanji Board"; | 50 | model = "UniPhier Pro4 Sanji Board"; |
51 | compatible = "socionext,uniphier-pro4-sanji", "socionext,uniphier-pro4"; | 51 | compatible = "socionext,uniphier-pro4-sanji", "socionext,uniphier-pro4"; |
52 | 52 | ||
53 | memory { | ||
54 | device_type = "memory"; | ||
55 | reg = <0x80000000 0x80000000>; | ||
56 | }; | ||
57 | |||
58 | chosen { | 53 | chosen { |
59 | stdout-path = "serial0:115200n8"; | 54 | stdout-path = "serial0:115200n8"; |
60 | }; | 55 | }; |
@@ -69,6 +64,11 @@ | |||
69 | i2c5 = &i2c5; | 64 | i2c5 = &i2c5; |
70 | i2c6 = &i2c6; | 65 | i2c6 = &i2c6; |
71 | }; | 66 | }; |
67 | |||
68 | memory@80000000 { | ||
69 | device_type = "memory"; | ||
70 | reg = <0x80000000 0x80000000>; | ||
71 | }; | ||
72 | }; | 72 | }; |
73 | 73 | ||
74 | &serial0 { | 74 | &serial0 { |
@@ -85,6 +85,7 @@ | |||
85 | eeprom@54 { | 85 | eeprom@54 { |
86 | compatible = "st,24c64"; | 86 | compatible = "st,24c64"; |
87 | reg = <0x54>; | 87 | reg = <0x54>; |
88 | pagesize = <32>; | ||
88 | }; | 89 | }; |
89 | }; | 90 | }; |
90 | 91 | ||