aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-imx/pm-imx6.c')
-rw-r--r--arch/arm/mach-imx/pm-imx6.c2
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/mach-imx/pm-imx6.c b/arch/arm/mach-imx/pm-imx6.c
index 4bfefbec971a..c3ca6e2cf7ff 100644
--- a/arch/arm/mach-imx/pm-imx6.c
+++ b/arch/arm/mach-imx/pm-imx6.c
@@ -15,6 +15,7 @@
15#include <linux/io.h> 15#include <linux/io.h>
16#include <linux/irq.h> 16#include <linux/irq.h>
17#include <linux/genalloc.h> 17#include <linux/genalloc.h>
18#include <linux/irqchip/arm-gic.h>
18#include <linux/mfd/syscon.h> 19#include <linux/mfd/syscon.h>
19#include <linux/mfd/syscon/imx6q-iomuxc-gpr.h> 20#include <linux/mfd/syscon/imx6q-iomuxc-gpr.h>
20#include <linux/of.h> 21#include <linux/of.h>
@@ -622,6 +623,7 @@ static void __init imx6_pm_common_init(const struct imx6_pm_socdata
622 623
623static void imx6_pm_stby_poweroff(void) 624static void imx6_pm_stby_poweroff(void)
624{ 625{
626 gic_cpu_if_down(0);
625 imx6_set_lpm(STOP_POWER_OFF); 627 imx6_set_lpm(STOP_POWER_OFF);
626 imx6q_suspend_finish(0); 628 imx6q_suspend_finish(0);
627 629