diff options
Diffstat (limited to 'arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi')
-rw-r--r-- | arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi | 29 |
1 files changed, 23 insertions, 6 deletions
diff --git a/arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi b/arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi index 4a96e0f6f926..3c6c0b7f4187 100644 --- a/arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi +++ b/arch/arm64/boot/dts/amlogic/meson-gxbb-p20x.dtsi | |||
@@ -135,6 +135,17 @@ | |||
135 | }; | 135 | }; |
136 | }; | 136 | }; |
137 | }; | 137 | }; |
138 | |||
139 | hdmi-connector { | ||
140 | compatible = "hdmi-connector"; | ||
141 | type = "a"; | ||
142 | |||
143 | port { | ||
144 | hdmi_connector_in: endpoint { | ||
145 | remote-endpoint = <&hdmi_tx_tmds_out>; | ||
146 | }; | ||
147 | }; | ||
148 | }; | ||
138 | }; | 149 | }; |
139 | 150 | ||
140 | /* This UART is brought out to the DB9 connector */ | 151 | /* This UART is brought out to the DB9 connector */ |
@@ -144,12 +155,6 @@ | |||
144 | pinctrl-names = "default"; | 155 | pinctrl-names = "default"; |
145 | }; | 156 | }; |
146 | 157 | ||
147 | ðmac { | ||
148 | status = "okay"; | ||
149 | pinctrl-0 = <ð_rgmii_pins>; | ||
150 | pinctrl-names = "default"; | ||
151 | }; | ||
152 | |||
153 | &ir { | 158 | &ir { |
154 | status = "okay"; | 159 | status = "okay"; |
155 | pinctrl-0 = <&remote_input_ao_pins>; | 160 | pinctrl-0 = <&remote_input_ao_pins>; |
@@ -250,3 +255,15 @@ | |||
250 | remote-endpoint = <&cvbs_connector_in>; | 255 | remote-endpoint = <&cvbs_connector_in>; |
251 | }; | 256 | }; |
252 | }; | 257 | }; |
258 | |||
259 | &hdmi_tx { | ||
260 | status = "okay"; | ||
261 | pinctrl-0 = <&hdmi_hpd_pins>, <&hdmi_i2c_pins>; | ||
262 | pinctrl-names = "default"; | ||
263 | }; | ||
264 | |||
265 | &hdmi_tx_tmds_port { | ||
266 | hdmi_tx_tmds_out: endpoint { | ||
267 | remote-endpoint = <&hdmi_connector_in>; | ||
268 | }; | ||
269 | }; | ||